Browse
All Manufacturers
TR
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
HEFA
13-coupling-universal_joint
QDZN - Coil spring type coupling / screw fixed type
HEFA
13-coupling-universal_joint
QDZN - Coil spring type coupling / screw fixed type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
QDZN-16X25-5X5
Vertical Mode
Expand Table
Reset filters
EN
1/5
CNSORDERNO
CNSORDERNO
Code
CODE
Types
TYPE
material_body
MAT
enclosure
FJ
D
D [mm]
L
L [mm]
d1
D1 [mm]
d2
D2 [mm]
LF
LF [mm]
F
F [mm]
M
MM
Add keyway
JYCO
Add keyway
JYCOO
b
B [mm]
b tolerance
BTOL [mm]
t
T [mm]
t tolerance
TTOL [mm]
b1
B1 [mm]
b1 tolerance
B1TOL [mm]
t1
T1 [mm]
1
QDZN-16X25-5X5
QDZN
Screw_fixed_type
kirsite
Hexagon socket set screw
16
25.0
5.000
5.000
11.45
4.0
M3
:None
:None
0
0
0.0
0
0
0
0.0
Sıkıştırılmış görünümü göster (1 yapılandırılabilir ürün)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
HEFA
- QDZN
Shorttext
Coil spring type coupling / screw fixed type
Son değişiklik
19.03.2025 09:16:15
Parça
Anahtar Kelimeler
Coil spring
fixed type
screw
type coupling
Sınıflandırmalar
CNS
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with
Karşılaştır
Geometri yükle
Add one more to start
Karşılaştırma (0/4)