2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 2050640150

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Arrangement of the cable lead-in, head 1
AAB225
arrangement of the cable lead-in (head 2)
AAB226
Type of plug-in contact, head 1
AAB379
1
2050640150
SAIL-M12G-T-1.5P
Sensor-actuator Cable (assembled) One end without connector, M12, Number of poles: 4, pin, straight, LED: No, Cable length: 1.5 m, Shielded: No
Assembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.
4050118441826
Weidmueller Group
straight
straight
Male (plug)
Sıkıştırılmış görünümü göster (1 ürün)
Sipariş numarası2050640150
ShorttextSensor-actuator Cable (assembled) One end without connector, M12, Number of poles: 4, pin, straight, LED: No, Cable length: 1.5 m, Shielded: No
LongtextAssembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.
Son değişiklik23.06.2025 20:07:10
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
Customs Tariff Number85444290
Description longAssembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.
Description shortSensor-actuator Cable (assembled) One end without connector, M12, Number of poles: 4, pin, straight, LED: No, Cable length: 1.5 m, Shielded: No
GTIN-Code4050118441826
Order Number2050640150
Product websitehttps://eshop.weidmueller.com/p/2050640150
Use Casehttps://eshop.weidmueller.com/p/2050640150
CNSPHYPROP Physical Properties

ECLASS 14.0

27-06-03-11 Montajlı sensör aktüatör hattı
Kablo uzunluğu yapılandırılabilirNo
Önceden monte edilmiş hattın uzunluğu1.500
Kodlama (kafa 1)T-coded
Koruma derecesi (IP), monte edilmişIP67
kablo kılavuz zinciri için uygunYes
Ürün tipiSAIL-M12G-T-1.5P
GTIN4050118441826
üreti̇ci̇ni̇n ürün madde numarasi2050640150
Üretici adıWeidmueller Group
ek bağlantının adresihttps://eshop.weidmueller.com/p/2050640150
Tırtıl malzemesiNot relevant
Üretici ürün açıklamasıSensor-actuator Cable (assembled) One end without connector, M12, Number of poles: 4, pin, straight, LED: No, Cable length: 1.5 m, Shielded: No
Kaynak boncuklarına karşı dayanıklıNo
Üretici ürün tanımıSensor-actuator cable (assembled)
Palto rengiblack
serti̇fi̇ka/onayCE; CULUS; UKCA
Durum göstergesi mevcutNo

ECLASS 13.0

27-06-03-11 Assembled sensor actuator-line
Arrangement of the cable lead-in, head 1straight
arrangement of the cable lead-in (head 2)straight
Type of plug-in contact, head 1Male (plug)
Design of the electrical connection (head 1)M12
Design of the electrical connection (head 2)M12
Cable length can be configuredNo
Length of the preassembled line1.500
max. permissible cable outside temperature, fixed laid90
max. permissible cable outside temperature, when moving90
min. permissible cable outside temperature, fixed laid-50
min. permissible cable outside temperature, when moving-40
Coding (head 1)T-coded
Degree of protection (IP), mountedIP67
Radial networkedNo
Material of the contact coatGold
Material of the cable mantlePUR (polyurethane)
rated current12
suitable for cable guide chainYes
Product typeSAIL-M12G-T-1.5P
GTIN4050118441826
product article number of manufacturer2050640150
Manufacturer nameWeidmueller Group
address of additional linkhttps://eshop.weidmueller.com/p/2050640150
Type of plug-in contact (head 2)Male (plug)
Knurl materialNot relevant
Pole number4
Manufacturer product descriptionSensor-actuator Cable (assembled) One end without connector, M12, Number of poles: 4, pin, straight, LED: No, Cable length: 1.5 m, Shielded: No
Resistant to welding beadsNo
Manufacturer product designationSensor-actuator cable (assembled)
Color of coatblack
certificate/approvalCE; CULUS; UKCA
Without halogensYes
shieldedNo
Status display presentNo
degree of protectionIP67
rated voltage63

ECLASS 12.0

27-06-03-11 Assembled sensor actuator-line
Arrangement of the cable lead-in, head 1straight
arrangement of the cable lead-in (head 2)straight
Type of plug-in contact, head 1Male (plug)
Design of the electrical connection (head 1)M12
Design of the electrical connection (head 2)M12
Cable length can be configuredNo
Length of the preassembled line1.500
max. permissible cable outside temperature, fixed laid90
max. permissible cable outside temperature, when moving90
min. permissible cable outside temperature, fixed laid-50
min. permissible cable outside temperature, when moving-40
Coding (head 1)T-coded
Degree of protection (IP), mountedIP67
Radial networkedNo
Material of the contact coatGold
Material of the cable mantlePUR (polyurethane)
customs tariff number (TARIC)85444290
rated current12
suitable for cable guide chainYes
Product typeSAIL-M12G-T-1.5P
GTIN4050118441826
product article number of manufacturer2050640150
Manufacturer nameWeidmueller Group
address of additional linkhttps://eshop.weidmueller.com/p/2050640150
Type of plug-in contact (head 2)Male (plug)
Knurl materialNot relevant
Pole number4
Manufacturer product descriptionSensor-actuator Cable (assembled) One end without connector, M12, Number of poles: 4, pin, straight, LED: No, Cable length: 1.5 m, Shielded: No
Resistant to welding beadsNo
Manufacturer product designationSensor-actuator cable (assembled)
Color of coatblack
certificate/approvalCE; CULUS; UKCA
Without halogensYes
shieldedNo
Status display presentNo
degree of protectionIP67
rated voltage63

ETIM 10.0

EC001855 Sensor-actuator patch cord
Positioning cable feed, field-sidedstraight
Positioning cable feed, box-sidedstraight
Type of plug-in contact, field sidedMale (plug)
Type of electrical connection, field-sidedM12
Type of electrical connection, box-sidedM12
Permitted cable outer temperature after assembling without vibration90
Permitted cable outer temperature during assembling/handling90
VulcanizeNo
Material of contact surfaceGold
Material of cable sheathPUR (polyurethane)
Rated current In12
Type of plug-in contact, box-sidedMale (plug)
Number of poles4
Halogen freeYes
ScreenedNo
Degree of protection (IP)IP67
Rated voltage63

ETIM 9.0

EC001855 Sensor-actuator patch cord
Positioning cable feed, field-sidedstraight
Positioning cable feed, box-sidedstraight
Type of plug-in contact, field sidedMale (plug)
Type of electrical connection, field-sidedM12
Type of electrical connection, box-sidedM12
Permitted cable outer temperature after assembling without vibration90
Permitted cable outer temperature during assembling/handling90
VulcanizeNo
Material of contact surfaceGold
Material of cable sheathPUR (polyurethane)
Rated current In12
Type of plug-in contact, box-sidedMale (plug)
Number of poles4
Halogen freeYes
ScreenedNo
Degree of protection (IP)IP67
Rated voltage63

ETIM 8.0

EC001855 Sensor-actuator patch cord