Weidmueller 2455260500

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Arrangement of the cable lead-in, head 1
AAB225
arrangement of the cable lead-in (head 2)
AAB226
Type of plug-in contact, head 1
AAB379
1
2455260500
SAIL-M12GM12G-L-5.0PGR
Sensor-actuator Cable (assembled) Connecting line, M12 / M12, Number of poles: 5, pin, straight - socket, straight, LED: No, Cable length: 5 m, Shielded: No
Assembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.
4050118470307
Weidmueller Group
straight
straight
Male (plug)
Sıkıştırılmış görünümü göster (1 ürün)
Sipariş numarası2455260500
ShorttextSensor-actuator Cable (assembled) Connecting line, M12 / M12, Number of poles: 5, pin, straight - socket, straight, LED: No, Cable length: 5 m, Shielded: No
LongtextAssembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.
Son değişiklik23.06.2025 20:07:15
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
Customs Tariff Number85444290
Description longAssembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.
Description shortSensor-actuator Cable (assembled) Connecting line, M12 / M12, Number of poles: 5, pin, straight - socket, straight, LED: No, Cable length: 5 m, Shielded: No
GTIN-Code4050118470307
Order Number2455260500
Product websitehttps://eshop.weidmueller.com/p/2455260500
Use Casehttps://eshop.weidmueller.com/p/2455260500
CNSPHYPROP Physical Properties

ECLASS 14.0

27-06-03-11 Montajlı sensör aktüatör hattı
Kablo uzunluğu yapılandırılabilirNo
Önceden monte edilmiş hattın uzunluğu5
Kodlama (kafa 1)L-coded
Koruma derecesi (IP), monte edilmişIP65
kablo kılavuz zinciri için uygunYes
Ürün tipiSAIL-M12GM12G-L-5.0PGR
GTIN4050118470307
üreti̇ci̇ni̇n ürün madde numarasi2455260500
Üretici adıWeidmueller Group
ek bağlantının adresihttps://eshop.weidmueller.com/p/2455260500
Tırtıl malzemesiNot relevant
Üretici ürün açıklamasıSensor-actuator Cable (assembled) Connecting line, M12 / M12, Number of poles: 5, pin, straight - socket, straight, LED: No, Cable length: 5 m, Shielded: No
Kaynak boncuklarına karşı dayanıklıNo
Üretici ürün tanımıSensor-actuator cable (assembled)
Palto rengigray
serti̇fi̇ka/onayCE; CULUS; UKCA
Durum göstergesi mevcutNo

ECLASS 13.0

27-06-03-11 Assembled sensor actuator-line
Arrangement of the cable lead-in, head 1straight
arrangement of the cable lead-in (head 2)straight
Type of plug-in contact, head 1Male (plug)
Design of the electrical connection (head 1)M12
Design of the electrical connection (head 2)M12
Cable length can be configuredNo
Length of the preassembled line5
max. permissible cable outside temperature, fixed laid80
max. permissible cable outside temperature, when moving80
min. permissible cable outside temperature, fixed laid-40
min. permissible cable outside temperature, when moving-30
Coding (head 1)L-coded
Degree of protection (IP), mountedIP65
Radial networkedNo
Material of the contact coatGold
Material of the cable mantlePUR (polyurethane)
rated current16
suitable for cable guide chainYes
Product typeSAIL-M12GM12G-L-5.0PGR
GTIN4050118470307
product article number of manufacturer2455260500
Manufacturer nameWeidmueller Group
address of additional linkhttps://eshop.weidmueller.com/p/2455260500
Type of plug-in contact (head 2)Female (socket)
Knurl materialNot relevant
Pole number5
Manufacturer product descriptionSensor-actuator Cable (assembled) Connecting line, M12 / M12, Number of poles: 5, pin, straight - socket, straight, LED: No, Cable length: 5 m, Shielded: No
Resistant to welding beadsNo
Manufacturer product designationSensor-actuator cable (assembled)
Color of coatgray
certificate/approvalCE; CULUS; UKCA
Without halogensYes
shieldedNo
Status display presentNo
degree of protectionIP65
rated voltage50

ECLASS 12.0

27-06-03-11 Assembled sensor actuator-line
Arrangement of the cable lead-in, head 1straight
arrangement of the cable lead-in (head 2)straight
Type of plug-in contact, head 1Male (plug)
Design of the electrical connection (head 1)M12
Design of the electrical connection (head 2)M12
Cable length can be configuredNo
Length of the preassembled line5
max. permissible cable outside temperature, fixed laid80
max. permissible cable outside temperature, when moving80
min. permissible cable outside temperature, fixed laid-40
min. permissible cable outside temperature, when moving-30
Coding (head 1)L-coded
Degree of protection (IP), mountedIP65
Radial networkedNo
Material of the contact coatGold
Material of the cable mantlePUR (polyurethane)
customs tariff number (TARIC)85444290
rated current16
suitable for cable guide chainYes
Product typeSAIL-M12GM12G-L-5.0PGR
GTIN4050118470307
product article number of manufacturer2455260500
Manufacturer nameWeidmueller Group
address of additional linkhttps://eshop.weidmueller.com/p/2455260500
Type of plug-in contact (head 2)Female (socket)
Knurl materialNot relevant
Pole number5
Manufacturer product descriptionSensor-actuator Cable (assembled) Connecting line, M12 / M12, Number of poles: 5, pin, straight - socket, straight, LED: No, Cable length: 5 m, Shielded: No
Resistant to welding beadsNo
Manufacturer product designationSensor-actuator cable (assembled)
Color of coatgray
certificate/approvalCE; CULUS; UKCA
Without halogensYes
shieldedNo
Status display presentNo
degree of protectionIP65
rated voltage50

ETIM 10.0

EC001855 Sensor-actuator patch cord
Positioning cable feed, field-sidedstraight
Positioning cable feed, box-sidedstraight
Type of plug-in contact, field sidedMale (plug)
Type of electrical connection, field-sidedM12
Type of electrical connection, box-sidedM12
Permitted cable outer temperature after assembling without vibration80
Permitted cable outer temperature during assembling/handling80
VulcanizeNo
Material of contact surfaceGold
Material of cable sheathPUR (polyurethane)
Rated current In16
Type of plug-in contact, box-sidedFemale (socket)
Number of poles5
Halogen freeYes
ScreenedNo
Degree of protection (IP)IP65
Rated voltage50

ETIM 9.0

EC001855 Sensor-actuator patch cord
Positioning cable feed, field-sidedstraight
Positioning cable feed, box-sidedstraight
Type of plug-in contact, field sidedMale (plug)
Type of electrical connection, field-sidedM12
Type of electrical connection, box-sidedM12
Permitted cable outer temperature after assembling without vibration80
Permitted cable outer temperature during assembling/handling80
VulcanizeNo
Material of contact surfaceGold
Material of cable sheathPUR (polyurethane)
Rated current In16
Type of plug-in contact, box-sidedFemale (socket)
Number of poles5
Halogen freeYes
ScreenedNo
Degree of protection (IP)IP65
Rated voltage50

ETIM 8.0

EC001855 Sensor-actuator patch cord