2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3RW52163AC15

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
1
SIRIUS soft starter 200-600 V 32 A, 110-250 V AC spring-type terminals analog output
SIRIUS soft starter 200-600 V 32 A, 110-250 V AC spring-type terminals Analog output Soft starter SIRIUS 3RW52 General Performance for simple applications for soft starting and stopping of three-phase asynchronous motors.Soft starting, reduction of current peaks, prevention of supply voltage fluctuations during startup, reduction of load on the power supply network, reduction of mechanical load in the drive, considerable saving of space and wiring compared to star-delta (wye-delta) starters and frequency converters, maintenance-free switching and extremely easy handling. The integrated bypass allows a very compact construction, saves energy and ensures low heat dissipation in the control cabinet. Intelligent monitoring functions protect the soft starter against overheating and the motor against overload. In addition, you can limit the current during startup to a settable maximum value. Thanks to 3-phase control, particularly suitable for high motor outputs and inside-delta circuits. The innovative Soft Torque function ensures that the motor is started gently. With the integrated remote reset, you can quickly and easily clear faults from a remote location. Worldwide approvals (e.g. IEC and UL/CSA).The General Performance 3RW52 soft starters are available for supply systems up to 600 V in a wide performance range up to 560 kW with 24 V or 110-250 V supply voltages and all with both screw and spring-type terminals. Different device versions are available for analog output and thermistor motor protection.Optional plug-in communication modules allow connection via PROFINET, PROFIBUS and Modbus TCP. Various HMI modules are available for installation in the device or the control cabinet door.SIRIUS 3RW5 soft starters - As flexible as your tasks.
4047621036502
3RW5216-3AC15
3RW52163AC15
Siemens AG
3RW52 600V 32A 110-250V spring analog
Sıkıştırılmış görünümü göster (1 ürün)
Sipariş numarası3RW52163AC15
ShorttextSemiconductor motor controller or soft starter
Son değişiklik19.09.2023 08:27:33
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-09-07 Yumuşak başlatma aygıtı

ECLASS 13.0

27-37-09-07 Yumuşak başlatma aygıtı

ECLASS 11.0

27-37-09-07 Yumuşak başlatma aygıtı

ECLASS 10.1

27-37-09-07 Yumuşak başlatma aygıtı

ECLASS 9.1

27-37-09-07 Yumuşak başlatma aygıtı
YesYes

ETIM 10.0

EC000640 Soft starter

ETIM 9.0

EC000640 Soft starter

ETIM 8.0

EC000640 Soft starter

ETIM 7.0

EC000640 Soft starter