2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AudioMUX Click

Expand Table
EN
ORDERNO
applications
APPLICATIONS
click board size
CLICK_BOARD_SIZE
compatibility
COMPATIBILITY
input voltage
INPUT_VOLTAGE
interface
INTERFACE
j1
J1
j2
J2
jp1
JP1
jp2
JP2
key features
KEY_FEATURES
1
2
AudioMUX Click
It can be used in various HiFi systems, home stereo components, computer speakers with selectable input, and many other similar audio applications that require a digitally controlled input selection and audio processing.
L (57.15 x 25.4 mm)
mikroBUS
3.3V or 5V
I2C
J1
J2
VCC SEL
IO SEL
High quality audio output, integrated four-channel input selector with tone controls, each connector is a high-quality vertically mounted 3.5mm standard stereo jack, good frequency response, low THD and SNR, it can be directly implemented into the existing stereo system, etc.
Rec&Play Click
It is an ideal solution for POS terminals, toys, home appliances, digital voice recorders, and all other applications that require a simple interface for sound notifications.
L (57.15 x 25.4 mm)
mikroBUS
3.3V
GPIO,SPI
SPK SEL
An integrated solution with the ChipCorder® technology, offering digital compression, smart message management, digitally configurable signal path, and more. Integrated speaker and microphone offer out-of-box functionality. Offers numerous connectivity options.
Sıkıştırılmış görünümü göster (2 ürün)
Sipariş numarasıAudioMUX Click
Son değişiklik19.12.2019 09:24:28
Parça
Anahtar Kelimeler

Sınıflandırmalar

CNS

CNSERPBASE Object Properties