Filtre
3B Şekil
2D search
Renk
Kataloglar
Karşılaştır
TR
2D Search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Festo
Ürünler
Valfler
Elektriksel ve pnömatik uyarılı yön kontrol valfleri
Üniversal yön kontrol valfleri
MF - Solenoid valf
Festo
Ürünler
Valfler
Elektriksel ve pnömatik uyarılı yön kontrol valfleri
Üniversal yön kontrol valfleri
MF - Solenoid valf
1/5
1
2
|
1
3
4
4
0
0
0
0
0
0
0
0
0
0
4612 MF-4-1/8
Expand Table
Ana değişkenler
İkincil değişkenler
Preferred catalog language
TR
1/5
Ürün numarası
TNR
Tip
TYP
Yürürlükte kalma tarihi
INFO
Ağırlık
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
4612
MF-4-1/8
2022-06-30
0.335
4052568110581
Yes
Yes
7439-92-1
9e180810-e695-4eab-ac04-d527afff8d1c
05.03.2025
Sıkıştırılmış görünümü göster (1 ürün)
Benzer parçalar
Parça bilgileri
Price Trend Risk
Standart numara
MF
Açıklama
Solenoid valf
Şirket
Festo
Son değişiklik
02.05.2025 10:52:40
Parça
Anahtar Kelimeler
valf
MF,Solenoid valf,Festo
By Functionality
BYFUNC_ADJUSTING Adjusting
BYFUNC_CONVEYING Conveying
CNS
CNSERPBASE Object Properties
Order Number
4612
Type Code
MF-4-1/8
GTIN-Code
4052568110581
REACH CAS Nr.
7439-92-1
REACH Information present
Yes
REACH SCIP-ID
9e180810-e695-4eab-ac04-d527afff8d1c
REACH SVHCs > 0,1%
Yes
REACH Status of candidate list (DD.MM.YYYY)
05.03.2025
CNSPHYPROP Physical Properties
ECLASS 10.1
27-29-13-90 Çoklu valf (pnömatik, sınıflandırılmamış)
ECLASS 10.0.1
27-29-13-90 Çoklu valf (pnömatik, sınıflandırılmamış)
ECLASS 9.1
27-29-13-90 Çoklu valf (pnömatik, sınıflandırılmamış)
Manufacturer name
Festo
Product name
4612 MF-4-1/8
Manufacturer product number
4612
description of product type
MF-4-1/8
ECLASS 9.0
27-29-13-90 Directional control valve (pneumatics, unspecified)
Manufacturer name
Festo
Product name
4612 MF-4-1/8
Manufacturer product number
4612
Product type description
MF-4-1/8
ECLASS 8.1
27-29-13-90 Directional control valve (pneumatics, unspecified)
Manufacturer name
Festo
Product name
4612 MF-4-1/8
Manufacturer product number
4612
Product type description
MF-4-1/8
ECLASS 8.0
27-29-13-90 Directional control valve (pneumatics, unspecified)
Manufacturer name
Festo
Product name
4612 MF-4-1/8
Manufacturer product number
4612
Product type description
MF-4-1/8
ECLASS 7.1
27-29-13-90 Directional control valve (pneumatics, unclassified)
Manufacturer name
Festo
Product name
4612 MF-4-1/8
Manufacturer product number
4612
Product type description
MF-4-1/8
Net weight
0.335
ECLASS 7.0
27-29-13-90 Directional control valve (pneumatics, unclassified)
Manufacturer name
Festo
Product name
4612 MF-4-1/8
Manufacturer product number
4612
Product type description
MF-4-1/8
Net weight
0.335
ECLASS 6.2
27-29-13-90 Directional control valve (pneumatics, unclassified)
Manufacturer name
Festo
Product name
4612 MF-4-1/8
Manufacturer product number
4612
Product type description
MF-4-1/8
ECLASS 6.1
27-29-13-90 Directional control valve (pneumatics, unclassified)
Manufacturer name
Festo
Product name
4612 MF-4-1/8
Manufacturer product number
4612
Product type description
MF-4-1/8
ECLASS 6.0
27-29-13-90 Directional control valve (pneumatics, unclassified)
Manufacturer name
Festo
Product name
4612 MF-4-1/8
Manufacturer product number
4612
Product type description
MF-4-1/8
ECLASS 5.1
27-29-15-01 Universal application valve (pneumatics)
Manufacturer's name
Festo
Product name
4612 MF-4-1/8
Article number
4612
Product type description
MF-4-1/8
ECLASS 5.0
27-29-15-01 01