Browse
All Manufacturers
TR
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
PRiCi FA
Small parts
Rectangular spring
SP-SWS - Coil Springs-SWS
PRiCi FA
Small parts
Rectangular spring
SP-SWS - Coil Springs-SWS
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SP-SWS21-30
Vertical Mode
Expand Table
Reset filters
EN
1/5
Model
MODEL
Material
MAT
Code
CODE
D
VAR02 [mm]
d
VAR04 [mm]
L
VAR06 [mm]
Spring constant
FIX02 [N/mm{kgf/mm}]
Compression length l min
FIX04 [mm]
F(F=L×40%)
FIX06 [mm]
Load(F=L×40%)
FIX08 [N{kgf}]
PDF
FIX95
1
2
3
4
5
6
7
8
9
10
11
SP-SWS10.5-20
Spring steel
SP-SWS
10.5
5.5
20
10.90{1.11}
10.0
8
87.2{8.9}
PDF
SP-SWS12.5-20
Spring steel
SP-SWS
12.5
6.5
20
15.25{1.56}
10.0
8
122{12.4}
PDF
SP-SWS14.5-20
Spring steel
SP-SWS
14.5
8.5
20
24.51{2.50}
10.0
8
196{20}
PDF
SP-SWS17-25
Spring steel
SP-SWS
17.0
10.5
25
29.41{3.00}
12.5
10
294.2{30}
PDF
SP-SWS21-30
Spring steel
SP-SWS
21.0
13.5
30
35.10{3.58}
15.0
12
421.7{43}
PDF
SP-SWS26-30
Spring steel
SP-SWS
26.0
16.5
30
47.36{4.83}
15.0
12
568.8{58}
PDF
SP-SWS31-40
Spring steel
SP-SWS
31.0
21.0
40
49.03{5.00}
20.0
16
784.5{80}
PDF
SP-SWS37-40
Spring steel
SP-SWS
37.0
26.0
40
52.07{5.31}
20.0
16
833.6{85}
PDF
SP-SWS44.5-50
Spring steel
SP-SWS
44.5
31.0
50
50.01{5.10}
25.0
20
1000.3{102}
PDF
SP-SWS46-50
Spring steel
SP-SWS
46.0
33.0
50
63.74{6.50}
25.0
20
1274.9{130}
PDF
SP-SWS52-60
Spring steel
SP-SWS
52.0
37.0
60
65.38{6.67}
30.0
24
1569.1{160}
PDF
Sıkıştırılmış görünümü göster (11 yapılandırılabilir ürünler)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
PRiCi FA
- SP-SWS
Sipariş numarası
M_SWS21-30
Shorttext
Coil Springs-SWS
Son değişiklik
17.10.2023 03:13:38
Parça
Anahtar Kelimeler
Rectangular
Small parts
spring
Sınıflandırmalar
CNS
CNSERPBASE Object Properties
Type Code
SP-SWS21-30
Order Number
M_SWS21-30
Compare multiple parts
Add at least 2 products with
Karşılaştır
Geometri yükle
Add one more to start
Karşılaştırma (0/4)