Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Terminal (not overhead line, accessories)
1112920000 - WAD 5 MC NE GE
Weidmüller
...
Terminal (not overhead line)
Terminal (not overhead line, accessories)
1112920000 - WAD 5 MC NE GE
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 1112920000
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Type of accessory
AAB382
Design
BAB888
Mass
AAF040 [kg]
1
1112920000
WAD 5 MC NE GE
Terminal cover, yellow, Polyamide 66, Height: 33.3 mm, Width: 5 mm, Depth: 11.74 mm, V-2
Cover for terminals to protect against touch, dust and moisture.
4032248891771
Weidmueller Group
Cover
Cover
0.001
Sıkıştırılmış görünümü göster (1 ürün)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Weidmüller
- 1112920000
Sipariş numarası
1112920000
Shorttext
WAD 5 MC NE GE
Son değişiklik
23.06.2025 20:15:20
Parça
Anahtar Kelimeler
Electric engineering
Electrical installation
Terminal
automation
device
overhead
overhead line
process control engineering
Sınıflandırmalar
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-14-11-92 Terminal (havai hat değil, aksesuarlar)
ECLASS 12.0
27-14-11-92 Terminal (not overhead line, accessories)
Cover
Cover
Cover
Cover
ETIM 10.0
EC002848 Accessories/spare parts for terminals