2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SCPG-XM-00-10-15

Expand Table
EN
1/5
TYPE
TYPE
Bore size
BORE [mm]
Mounting style
MA
Stroke length
STROKE [mm]
Head end port direction
HEPD
Accessory
ACC1
Accessory
ACC2
Position of stroke
POS [mm]
Infotext
INFOTEXT
B [mm]
G [mm]
HA [mm]
J [mm]
KA [mm]
KB [mm]
KK [mm]
LL+STROKE
LLPLUS [mm]
LL [mm]
MB [mm]
MD [mm]
MM [mm]
1
2
SCPG-XM
10
00: Basic type
15
Blank: Vertical
None
None
0
Dimensions
7
12.5
14
9
17.5
14.5
M4
62
47
M10x1.0
10
5
SCPG-XM
16
00: Basic type
15
Blank: Vertical
None
None
0
Dimensions
8
13
17
9
21.5
21.5
M5
62
47
M12x1.0
12
6
Sıkıştırılmış görünümü göster (2 yapılandırılabilir ürünler)
ShorttextSingle acting non-rotating type
Son değişiklik02.09.2021 06:58:54
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties