Browse
All Manufacturers
TR
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Pi
Multi-Axis Actuators
XYMH Series-Multi Axis Ball Screw Type
XYMH876G
XYMH877G
Pi
Multi-Axis Actuators
XYMH Series-Multi Axis Ball Screw Type
XYMH876G
XYMH877G
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
XYMH876-G1-100-200-50-M-C-001
Vertical Mode
Expand Table
Reset filters
EN
1/5
Model
MODEL
Combination
CO
Combination Direction
CD
X Stroke
SX [mm]
X Position
POSX [mm]
Y Stroke
SY [mm]
Y Position
POSY [mm]
Z Stroke
SZ [mm]
Z Position
POSZ [mm]
Maximum Speed X axis
MB
Delivery Methode
DM
Special Order No.
SO
L
L [mm]
A
A [mm]
M
M
N
N
H
H [mm]
Maximum Speed X axis
MSX [mm/s]
Maximum Speed Y axis
MSY [mm/s]
P
P [mm]
1
XYMH877
G:Gantry
1
100
0
200
0
50
0
M : Mitsubishi
C : By Set
001
690
100
1
6
858
1250
1000
300
Sıkıştırılmış görünümü göster (1 yapılandırılabilir ürün)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Pi
- XYMH877G
Son değişiklik
09.07.2025 08:45:20
Parça
Anahtar Kelimeler
Actuators
Axis
Ball Screw Type
Sınıflandırmalar
CNS
CNSERPBASE Object Properties
Type Code
XYMH876-G1-100-200-50-M-C-001
Compare multiple parts
Add at least 2 products with
Karşılaştır
Geometri yükle
Add one more to start
Karşılaştırma (0/4)