2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AR4182063

Expand Table
EN
1/5
Code
C2
Material
MAT
Ø
DI [mm]
A
A [mm]
TM
TM [mm]
TL
TL [mm]
TK
TK [mm]
ØTD
TD [mm]
ØD
D [mm]
ØD1
D1 [mm]
UW
UW [mm]
CH
CH [mm]
Nut
NUT
1
2
3
4
5
6
7
8
9
AR4182032
Zinc coated steel
32
32.5
50
12
15
12
37
6.25
46
2.5
-
AR4182040
Zinc coated steel
40
38.0
63
16
20
16
46
6.25
59
2.5
-
AR4182050
Zinc coated steel
50
46.5
75
16
20
16
56
8.25
69
3
-
AR4182063
Zinc coated steel
63
56.5
90
20
25
20
69
8.25
84
3
-
AR4182080
Zinc coated steel
80
72.0
110
20
25
20
87
10.25
102
4
-
AR4182100
Zinc coated steel
100
89.0
132
25
30
25
107
10.25
125
4
-
AR4182125
Zinc coated steel
125
110.0
160
25
32
25
134
12.25
155
5
-
AR4182160
Zinc coated steel
160
140.0
200
32
40
32
171
16.25
190
-
M16X2
AR4182200
Zinc coated steel
200
175.0
250
32
40
32
214
16.25
240
-
M16X2
Sıkıştırılmış görünümü göster (9 ürün)
Sipariş numarasıAR4182063
ShorttextZinc coated steel
Son değişiklik27.06.2022 14:35:58
Parça

Sınıflandırmalar

By Categories

Cylinder Cylinder
Valve Valve
Pneumatics Pneumatics
Fitting Fitting

CNS

CNSERPBASE Object Properties