Browse
All Manufacturers
Text
Connection adapter
Text
Connection adapter
TR
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
Üretici
(çeviri-ipucu:çoğul)
44 129
Wilo
(26 377)
SIEMENS
(3955)
TE Connectivity
(2908)
PHOENIX CONTACT
(1682)
Parker
(619)
ifm electronic
(608)
VOSS
(589)
HAVIT
(453)
Bulunamadı mı? Katalog talep edin
Anahtar Kelimeler: 465
1654
Zenginleştirmeler
30 087
İşlevler
1834
Tedarikçi ülkeler / bölgeler
384
Birimler
44 118
Dosya türleri
43 764
Kategoriler
9441
Sınıflandırmalar
9441
Standartlar
1093
Sertifikalar
810
Filtre
Connection adapter
The connection adapter is a component used to connect two components with different connections or attachment points. As a rule, the adapter is smaller than the components to be connected and has a simpler structure.
Keywords
Connection adapter
Arama sonuçlarını optimize etmek için ipuçları
Connection adapter CP-L to CP-XL (NA)
CP-L to CP-XL
4
Connection adapter (NA)
CP-L O 130 mm to CP-L 120 x 65 mm
1
Connection adapters
6
711-120
Connecting adapter for coil wire 0.2 to 1.9 mm Ø 2-pole assembled on th...
1
711-123
Connecting adapter for coil wire 0.2 to 3.7 mm Ø 2-pole
1
711-124
Connecting adapter for coil wire 0.2 to 3.7 mm Ø 3-pole
1
711-121
Connecting adapter for coil wire 0.2 to 1.9 mm Ø 2-pole
1
711-119
Connecting adapter for coil wire 0.2 to 1.9 mm Ø 2-pole assembled on th...
1
RiLineX connection adapter ,3P
5
RiLineX connection adapter
for vertical feed up to max. 300mm², 3P
1
LVR
Pipe connecting adapter
7
LVR-NPT (USA)
Pipe connecting adapter
4
Fiber optics plastic fiber connection adapter
2
Cylinders with Connection adapter
7
R6P4MLO O-Lok
Test point connection
8
TTP4ML O-Lok
Test point connection
8
K6OO4MX Triple-Lok
Test point connection
7
K6PP4MX Triple-Lok
Test point connection
7
R6P4MX Triple-Lok
Test point connection
9
TTP4MX Triple-Lok
Test point connection
9
R6O4MX Triple-Lok
Test point connection
9
TT4MX Triple-Lok
Test point connection
18
TT4ML O-Lok
Test point connection
16
TT8ML O-Lok
Test point connection
16
Connection adaptor
63A
2
Connection adaptor
800/1600A
4
Connection adaptors
Connection adaptors
2
Connection adaptors
For bar systems with 185 mm centre-to-centre spacing
2
Connection adaptor
250A
6
Connection adaptor
125A
6
Connection adaptor
800A
3
2480.00.24.43
Bağlantı adaptör M6-G1/8
1
Connection adaptors
for signal pillar, LED compact
1
HDM CONNECTION BRACKETS ON PLT-10 BAR
1
Busbar connection adaptor 600 A
RiLine60 connection system
1
Adapter for connection to 19 mm wide aluminium profiles
Adapter for conn...
1
Adapter for connection to 19 mm wide aluminium profiles
Adapter for conn...
1
WA
Weld adapter connection | SAE 3000/ISO 6162-1 | SAE 6000/ISO 6162-2
180
WA Complete Part 3000psi
Weld adapter connection | SAE 3000/ISO 6162-1
180
WA Complete Part 6000psi
Weld adapter connection | SAE 3000/ISO 6162-1
140
Adaptor Stove Connector
PMSA 25
4
Adaptor for IP compartmentalisation
for support arm connection Ø 130 mm
1
ESP-C1"
Adapter for BioControl-, TriClamp- and Varivent-connection
1
ESP-V
Adapter for BioControl-, TriClamp- and Varivent-connection
3
Flat Panel Adapter GTS VESA 75
Device connection Flat Panel Adapter
1
Flat Panel Adapter GTS, VESA 100
Device connection Flat Panel Adapter
1
Flat Panel Adapter GTS with Inclination Adapter, VESA 75
Device connection Flat Panel Adapter
1
Flat Panel Adapter GTS with Inclination Adapter, VESA 100
Device connectio...
1
Flat Panel Adapter GTN II, VESA 75
Device connection Flat Panel Adapter
1
Flat Panel Adapter GTN II, VESA 100
Device connection Flat Panel Adapter
1
Compare multiple parts
Add at least 2 products with
Geometri yükle
Add one more to start
Karşılaştırma (0/4)