Text
fa电子电气零部件
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
Kataloglar: 1
571
YIHEDA
(571)
Bulunamadı mı? Katalog talep edin
Anahtar Kelimeler: 490
571
Birimler
571
Dosya türleri
571
YIHEDA
code
(CODE)
571
website link
(LINK)
570
type
(TYPE)
461
Material
(national standard) (MAT)
126
Types of
(TYPE1)
110
type2
(TYPE2)
101
Shell material
(MAT1)
59
Material terminal
(MAT2)
58
External dimensions L
(length) (L)
57
Panel size D
(D)
49
output function
(OUTF)
46
Insertion axis
(mm) (INS)
44
Installation mode
(IM)
40
Adaptive connection cable
(ACC)
37
Wiring method
(WM)
37
Surface treatment of contact points
(SUR)
35
Cable material
(MAT3)
34
Hard disk
(HD)
34
housing dimensions
(HD1)
34
output method
(OM)
34
Calibration method
(CAL)
33
specification
(SP)
28
D
(minimum unit 5) (D)
22
Voltage
(VOL)
21
Voltage signal '0'
(V)
18
power
(W)
18
Panel size H
(H)
17
Number of cores
(NOC)
16
Installation size
(DD)
15
Cable length
(XLCD)
14
C
(C)
13
D2
(D2)
11
Detection distance
(DET)
11
Embedded size
(opening size) D1 (D1)
11
Embedded size
(opening size) H1 (H1)
11
H1 wall spacing
(HH)
11
d1
(DD1)
11
p.c.d
(PCD)
11
range
(RAN2)
15
weight
(WEI)
10
A
(A)
9
B
(B)
9
length
(L)
9
range
(RAN)
7
Appearance size H
(ASH)
6
Driving angle
(deg) (DA)
6
Entering force axis
(mm) (EFA)
6
output voltage DC
(OUTV)
6
range
(RANGE)
6
reset
(RES)
6
specifications
(SPE)
6
Line length
(LL)
5
Reference distance
(RD)
4
Line length
(LINE)
3
line length
(LINE)
3
line length
(LL)
3
number of beams
(NOB)
3
reduction ratio
(RED)
3
Tüm değişken yüzeyleri göster
Filtre
ZJA50_51
Touch screen display · Embedded · Resistive/Capacitive screen
1
ZJA45
Industrial Computer · Rack mounted
1
ZHJ02
Fan · high-quality · DC axial fan
1
ZJA55-56
Industrial computer · Embedded resistor integrated mac...
1
ZHJ04
Fan · high-quality · AC axial fan
1
ZHJ06
Fan · Economic · DC Axial Fan
1
ZHJ07
Fan · Economic · AC Axial Fan
1
ZHJ16
FFU laminar air supply unit · Conventional type
1
ZHJ26
Fan · Induction output type · Axial flow fan · DC type
1
ZHJ19
FFU laminar air supply unit · anti-static type
1
ZHJ14
filter
1
ZIS33_35
Distribution box • Direct output type • Connection method M8
3
ZIS48
Connector for junction box, quick plug plastic type, male head
1
ZIV31_36
Connector harness · pre cast cable · economical type · connection met...
1
ZIS70
Distribution box · Wiring type · Plug and unplug type
1
ZKN08
Yiheda junction box · plastic · with terminal block type
1
ZKN09
Junction box · with terminal block shockproof and screw free type
1
ZKN40_44
Junction Box · Miniature Quick Insertion Terminal Type
1
ZKN47_48
Junction box · Plastic · Economy type/Economy type with outlet hole
1
ZKN45_46
Junction box · IO terminal type
1
ZKN36
Economic foundation box • Wall mounted
1
ZHV01
Space saving compact terminal block · 32-bit input/output terminal block
1
ZHV02
Space saving compact terminal block · European terminal block · 10 bit conversio...
1
ZHV04
Space saving compact terminal block · European terminal block · 40 bit conversio...
1
ZHV06
Space saving compact terminal block · Japanese style terminal block · 10 bit Ja...
1
ZHV05
Space saving compact terminal block · European terminal block · 40 bit universal ...
1
ZHV08
Space saving compact terminal block · Japanese terminal block · Universal MIL 4...
1
ZHV09
Space saving compact terminal block · Japanese terminal block · Universal FCN t...
1
ZHV10
Space saving compact terminal block · Bullet terminal block · 10 bit conversio...
1
ZHV11
Space saving compact terminal block, bullet type terminal block, universal bullet ...
1
ZHV12
Space saving compact terminal block·bullet type terminal block·universal ...
1
ZHV14
Space saving compact terminal block·power wiring terminal block·secondary...
1
ZHV15
Space saving compact terminal block · I/O wiring module · MIL 8-bit input termin...
1
ZHV16
Space saving compact terminal block · I/O wiring module · Wiring type 8-bit input...
1
ZHV18
Space saving compact terminal block · I/O wiring module · Wiring type 12-bit inp...
1
ZHV21
Space saving compact terminal block · I/O wiring module · wiring type mini dust-...
1
ZHV20
Space saving compact terminal block · I/O wiring module · Wiring type 16-bit inp...
1
ZHV22
Space saving compact terminal block · I/O wiring module · wiring type mini dust-...
1
ZIB47
Public Terminal Block · 16 Position Bullet Type Public Terminal Block
1
ZIB46
Public terminal block · 4-position bullet type public terminal block
1
ZIB48
Public Terminal Block · 18 Position Bullet Type Public Terminal Block
1
ZIB49
Public Terminal Block · 22 Position Bullet Type Public Terminal Block
1
ZIB51
I/O wiring module (horn) · Bullet type 8-bit input terminal block
1
ZIB52
I/O wiring module (horn) · Bullet type 8-bit output terminal
1
ZIB53
I/O wiring module (terminal) · Bullet type 8-bit input terminal block
1
ZIB54
I/O wiring module (terminal) · Bullet type 8-bit output terminal block
1
ZIB55
Input/output terminal block · Bullet type 16 bit input/output
1
ZIB56
Input/output terminal block · Bullet type 32-bit input/output terminal
1
ZIB57
Relay · Bullet type 8-position relay terminal block
1
ZIB59
Mitsubishi Q series terminal block
1