二维搜索
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
支持的文件格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6GT28120GB08

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
degree of protection
BAG975
1
Antenna RF650A circular, RF600, 865-928 MHz, IP65
SIMATIC RF600 antenna RF650A; circular, frequency range 865 up to 928MHz broadband Dimensions 198x 198x 60 mm (LxWxH); IP65, -25 to +75 °C. SIMATIC RFAntenna RF650ACircular, rugged and compact antenna for industrial applications in production and logistics.Optimum forward and reverse ratio minimizes reflections and the resulting unwanted side effects. This facilitates system design and commissioning. The antenna can detect transponders in a wide variety of orientations. Due to its broadband design, the antenna is suitable for worldwide use. Four drill holes (VESA 100 mounting system) allow flexible mounting. High degree of protection (IP65) and extended temperature range facilitate use in harsh industrial environments and in outdoor spaces.
804766237065
6GT2812-0GB08
6GT28120GB08
Siemens
Antenna RF650A Circular
IP65
显示压缩表示形式 (1 Produkt)
订购编码6GT28120GB08
ShorttextAntenna RF650A circular, RF600, 865-928 MHz, IP65
LongtextSIMATIC RF600 antenna RF650A; circular, frequency range 865 up to 928MHz broadband Dimensions 198x 198x 60 mm (LxWxH); IP65, -25 to +75 °C. SIMATIC RFAntenna RF650ACircular, rugged and compact antenna for industrial applications in production and logistics.Optimum forward and reverse ratio minimizes reflections and the resulting unwanted side effects. This facilitates system design and commissioning. The antenna can detect transponders in a wide variety of orientations. Due to its broadband design, the antenna is suitable for worldwide use. Four drill holes (VESA 100 mounting system) allow flexible mounting. High degree of protection (IP65) and extended temperature range facilitate use in harsh industrial environments and in outdoor spaces.
上次修改19.08.2025 14:00:24
单位

分类

CNS

CNSERPBASE Object Properties
Description longSIMATIC RF600 antenna RF650A; circular, frequency range 865 up to 928MHz broadband Dimensions 198x 198x 60 mm (LxWxH); IP65, -25 to +75 °C. SIMATIC RFAntenna RF650ACircular, rugged and compact antenna for industrial applications in production and logistics.Optimum forward and reverse ratio minimizes reflections and the resulting unwanted side effects. This facilitates system design and commissioning. The antenna can detect transponders in a wide variety of orientations. Due to its broadband design, the antenna is suitable for worldwide use. Four drill holes (VESA 100 mounting system) allow flexible mounting. High degree of protection (IP65) and extended temperature range facilitate use in harsh industrial environments and in outdoor spaces.
Description shortAntenna RF650A circular, RF600, 865-928 MHz, IP65
GTIN-Code804766237065
Order Number6GT28120GB08
Type CodeAntenna RF650A

ECLASS 14.0

19-07-01-05 无线电天线
联接电缆的长度0 0173-1#05-AAA551#004
运行阶段的最高环境温度75 0173-1#05-AAA567#005
运行阶段的最低环境温度-25 0173-1#05-AAA567#005
空中增益4 0173-1#05-AAA715#004
有连接线No
适合室内使用的天线Yes
户外活动No
产品类型Antenna RF650A
EAN代码4047622367599
厂商产品编号6GT2812-0GB08
制造商名称Siemens AG
品牌SIMATIC RF
水平孔径角90 0173-1#05-AAA117#004
垂直光圈角76 0173-1#05-AAA117#004
制造商产品根SIMATIC RF
制造商产品说明SIMATIC RF600 antenna RF650A; circular, frequency range 865 up to 928MHz broadband Dimensions 198x 198x 60 mm (LxWxH); IP65, -25 to +75 °C.
制造商产品名称Antenna RF650A Circular
高度60 0173-1#05-AAA480#004
深度198 0173-1#05-AAA480#004
宽度198 0173-1#05-AAA480#004
保护方式IPIP65
Compare multiple parts
Add at least 2 products with