Browse
All Manufacturers
ZH
CN
Login
Register for free
二维搜索
Sketch the part you are looking for or have a photo described in text form
草图搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
支持的文件格式:
.PNG, .JPG, .JPEG, .WEBP
...
Chiaravalli
Open transmission
Industrial couplings
GIFLEX
GFAS
Complete coupling
GFAS - Series GFAS with steel bell
Chiaravalli
...
Industrial couplings
GIFLEX
GFAS
Complete coupling
GFAS - Series GFAS with steel bell
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
00302500_25
Vertical Mode
Expand Table
Reset filters
EN
1/5
Part number
CODE
Coupling type
TYPE
Ø d
DM [mm]
A
A [mm]
B
B [mm]
C
C [mm]
Ø D
D [mm]
Ø D1
D1 [mm]
E
E [mm]
Ø F
F [mm]
G
G [mm]
H
H [mm]
M
M [mm]
I
I [mm]
L
L [mm]
O
O [mm]
P
P [mm]
R
R [mm]
S
S [mm]
T
T [mm]
Weight normal bell
WEIGHTNB [kg]
Weight normal hub
WEIGHTNH [kg]
Weight long bell
WEIGHTLB [kg]
1
2
3
4
5
6
7
00302500_25
GFAS 25
25
13.0
43.0
29
42
40
41.0
70
3
41.0
85
60.0
60.0
32.0
48.0
104.0
104.0
123.0
1.03
0.48
1.3
00303200_32
GFAS 32
32
16.0
49.0
35
55
55
48.5
85
3
48.5
100
80.0
80.0
47.5
66.5
131.5
131.5
163.0
1.75
0.99
2.5
00304000_40
GFAS 40
40
18.5
54.5
42
64
64
56.0
95
3
56.0
115
80.0
80.0
42.5
66.0
139.0
139.0
163.0
2.71
1.49
3.4
00305600_56
GFAS 56
56
27.0
60.0
45
80
80
68.0
120
4
60.0
132
100.0
100.0
59.0
85.0
172.0
164.0
204.0
4.43
2.96
6.1
00306300_63
GFAS 63
63
31.0
63.0
46
100
100
74.5
140
4
61.5
140
119.5
119.5
76.0
104.0
198.0
185.0
243.0
6.62
4.90
10.2
00308000_80
GFAS 80
80
26.0
76.0
51
125
125
82.5
175
5
65.5
153
138.0
140.0
83.5
123.5
225.5
210.5
285.0
10.50
8.68
17.9
00310000_100
GFAS 100
100
38.0
92.0
71
150
150
105.0
198
6
90.0
201
162.0
174.5
107.5
143.0
273.0
270.5
355.0
28.20
15.70
38.1
显示压缩表示(7 konfigurierbares Produkt)
零部件信息
相似件
Request for quote (RFQ)
Chiaravalli
- GFAS
Shorttext
Series GFAS with steel bell
上次修改
05.12.2024 17:29:32
单位
关键字
Complete
Industrial
Open
Series
Steel
bell
coupling
couplings
transmission
分类
CNS
CNSERPBASE Object Properties
Type Code
00302500_25
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with
上传几何图形
Add one more to start
比较 (0/4)