二维搜索
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
支持的文件格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LAM063D11A0TMRM1NEMA34

Expand Table
1/5
Codice
CODE
Taglie
SIZES
Disposizioni
EXEC
Rapporto di riduzione
RR
Vite a sfera / rulli
RS
Corsa
STROKE [mm]
Terminali stelo
TERMINAL
Antirotazione (GT)
GT
Cuscinetto potenziato (CP)
CP
Ammortizzatori (AM)
AM
Protezione a soffietto
PE
Accessori posteriori
MAS1
1
2
3
4
5
6
7
LAM032D11A0TMRM1M20-PCD46C30Q40-D8
032
D1-COAXIAL DISPOSITION (ACTUATOR WITH MOUNTING BELL + COUPLING + FLANGE)
1
12x5
0
TM
NO
NO
NO
NO
NO
LAM040D11A0TMRM1NEMA24
040
D1-COAXIAL DISPOSITION (ACTUATOR WITH MOUNTING BELL + COUPLING + FLANGE)
1
16x5
0
TM
NO
NO
NO
NO
NO
LAM050D11A0TMRM1NEMA24
050
D1-COAXIAL DISPOSITION (ACTUATOR WITH MOUNTING BELL + COUPLING + FLANGE)
1
20x5
0
TM
NO
NO
NO
NO
NO
LAM063D11A0TMRM1NEMA34
063
D1-COAXIAL DISPOSITION (ACTUATOR WITH MOUNTING BELL + COUPLING + FLANGE)
1
25x5
0
TM
NO
NO
NO
NO
NO
LAM080D11A0TMRM1NEMA42
080
D1-COAXIAL DISPOSITION (ACTUATOR WITH MOUNTING BELL + COUPLING + FLANGE)
1
32x5
0
TM
NO
NO
NO
NO
NO
LAM100D11A0TMRM1NEMA42
100
D1-COAXIAL DISPOSITION (ACTUATOR WITH MOUNTING BELL + COUPLING + FLANGE)
1
40x5
0
TM
NO
NO
NO
NO
NO
LAM125D11A0TMRM1M100-PCD215C180Q188-D38
125
D1-COAXIAL DISPOSITION (ACTUATOR WITH MOUNTING BELL + COUPLING + FLANGE)
1
63x10
0
TM
NO
NO
NO
NO
NO
显示压缩表示(7 konfigurierbares Produkt)
ShorttextServoattuatori lineari ISO15552
上次修改18.11.2025 09:34:42
单位
关键字

分类

CNS

CNSERPBASE Object Properties
Type CodeLAM063D11A0TMRM1NEMA34

Standards

ISO-1x-15x-ISO 15552 ISO 15552
Add at least 2 products with