過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
关键字: 275
3338
单位
3338
文件类型
3338
Misumi
D
(D)
2494
過濾
Misumi CAD產品目錄
Cylinders / Cylinder Components / Connecting Components
在這裡您可以找到 Misumi 的 CAD 模型
添加目錄搜索
Preferred catalog language
EN
目錄篩檢程式
所有配送國家/地區
所有市場
...
Misumi
Metric
Cylinders / Cylinder Components / Connecting Components
Misumi
Metric
Cylinders / Cylinder Components / Connecting Components
ACFUB, ACFUM
Mounting Brackets
ACHAT, ACHATW
ATTACHMENT FOR AIR CHUCK
ACHE,ACHK
Compact Parallel Grippers
ACHLB, ACHLM
BRACKET FOR AIR CHUCK -L TYPE-
ACHPB, ACHPM
Brackets for Grippers - Plate Type
AFYB, AFYM, AFYBH, AFYMH
Nails for Air Gripper (Attachment Mounting) -Flat-
AVTB,AVTM,AVTBH,AVTMH
Fingers for Grippers (Attachment Mounting Type)...
BPFA, BPFAS, BPFUA, BPFUAS
Floating Joints (For Standard Type) - Standard Type - Backing ...
BPFC, BPFCS, BPFUC, BPFUCS
Floating Joints (For Standard Type) - Compact Type - Backing ...
BPFJ, BPFJM, BPFJS
Floating Joints - Backing Plate
BPUA, BPUUA
Floating Joints (For Space Saving Type) - Standard Type - Backing Plates
BPUC, BPUCS, BPUUC
Floating Joints (For Space Saving Type) - Compact Type -...
C-FJR
Economy Floating Joints - Quick Connection, Cylinder Conne...
C-FJRHA
Economy Floating Joints - Quick Connection, Cylinder Conne...
CFKPB, CFKPM
Brackets for Compact Air Cylinders - Foot Type Bracket
C-GPCS15-1
C-VALUE Pressure Gauge - Couplings Type Pressure Gauges
C-GPLS6
C-VALUE Pressure Gauge - L-form Couplings Pressure Gauge
C-GPMS6
C-VALUE Pressure Gauge - Pressure Gauge Bulkhead Type
CLKB, CLKM, CLKS, CLKA
Clamp Links - Standard Type for Rod End Bearing - Stan...
CLKTB, CLKTS
Clamp Links - Standard Type for Rod End Bearing - Thick Type
CLKWB, CLKWM, CLKWS, CLKWA
Clamp Links - 2 Clamps Type
C-MSPGN
C-VALUE Pressure Gauge - Embedded Type Pressure Table
C-MSSJ
C-VALUE Silencers - Resin Type
C-MSSL
C-VALUE Silencers - Long Metal Silencers
C-MSSLB
C-VALUE Silencers - Metal Silencers -
C-MSSLG
C-VALUE Silencers - Metal Type - SLBR Series
C-MSSLR
C-VALUE Silencers - Metal Type - SLR Series
C-NCHM25
C-VALUE Manual Switching Valves - Panel Mount - 5-Port
C-SPCA
C-VALUE Flow Rate Controller - Standard Type - Panel Possess Type
C-SPCNT
C-VALUE Flow Rate Controller - Union Straight
C-SPCT
C-VALUE Flow Rate Controller - Standard Type
CTKB, CTKM
Brackets for Compact Air Cylinders - Clevice Mount Type Bracket
CWP
Link Cables
CWW
Link Wires
CYPF, CYPTF
Cylinder Trunnion Plates - For Compact Cylinders - Specified Type
CYPN, CYPT
Cylinder Trunnion Plates - For Compact Cylinders - Fixed Type
E-GYN, E-GYNL
Economy Coupling Nut - Oil Lubrication - Internal Thread
E-GYW, E-GYWL
Economy Coupling Nut - Oil Lubrication - External Thread
E-GZN, E-GZNL
Economy Coupling Nut - Self Lubrication - Internal Thread
E-GZW, E-GZWL
Economy Coupling Nut - Self Lubrication - External Thread
FJA, FJAS, FJASS, FJB, FJBS, FJBSS, FJC, FJCS, FJCSS, FJKK, FJKKS
Floating Joints - Mount Flange, ...
FJA-H, FJAS-H, FJASS-H, FJB-H, FJBS-H, FJBSS-H, FJC-H, FJCS-H, FJCSS-H, FJKK-H, FJKKS-H
FJAT, FJATS, FJBT, FJCT
Floating Joints - Flange Mounting - Dual Mountable Side...
FJAT-H, FJATS-H, FJBT-H, FJCT-H, FJCTS-H
Floating Joints - Flange Mounting - Dual Mounta...
FJAZ, FJAZS, FJCZ
Floating Joints - Flange Mounting -Flat Connector Sets
FJBR, FJBRSW
Floating Joints -Bolt Mount L Fixed-
FJBRL, FJBRSWL
Floating Joints -Bolt Mount L Dimension Configurable-
FJCF, FJCFM, FJCFS
Floating Joints - Low Hardness
FJCF-C, FJCFM-C, FJCFS-C
Floating Joints - Low Hardness Type - Cylinder Connector
FJCF-H, FJCFM-H, FJCFS-H
Floating Joints - Low Hardness Type - Mount Flange
FJCFT, FJCFST
Floating Joints - Low Hardness Flat
FJCFT-C, FJCFST-C
Floating Joints - Low Hardness Flat - Cylinder Connector
FJCFT-H, FJCFST-H
Floating Joints - Low Hardness Flat - Mounting Flange
FJCL, FJCLS
Compact Floating Joints - Circular Female Thread Type
FJCLM
Compact Floating Joints - Circular Male Thread Type
FJCMX, FJCMXS
Floating Connector -Extra Short Threaded Stud Mount with Angular Misalig...
FJCMXL
Floating Connectors -Extra Short Foot Mount Threaded Stud -
FJCN, FJCNS, FJCNSS
Floating Joints - Cylinder Connector - Female Thread ...
FJCNF, FJCNFS, FJCNFSS
Floating Joints - Cylinder Connector - Male Thread Ty...
FJCNL, FJCNSL
Floating Joints - Cylinder Connectors - Female Thread Type - Standar...
FJCNR, FJCNRS
Floating Joints - Cylinder Connectors - Male Thread Type, F Dimens...
FJCR, FJCRT, FJCRS, FJCRSS, FJCC, FJCCT, FJCCS, FJCCSS
Floating Connectors - E...
FJCX, FJCXS
Floating Connector -Extra Short Threaded Stud Mount with Angular Misalig...
FJCXL, FJCXLS
Floating Connectors -Extra Short Foot Mount Tapped -
FJD, FJDS, FJDSW, FJDSS
Compact Floating Joints - Male Thread Type - L Dimen...
FJDL
Compact Floating Joints - Male Thread Type - L Dimension Spe...
FJEB, FJER, FJES
Coupling Rods for Air Cylinders - L Dimension Specified Type
FJEBC, FJERC, FJESC
Coupling Rods for Air Cylinders - L Dimension Selectable Type
FJEBF, FJERF
Copling Rods for Air Cylinders - L and F Dimension Configurable Type
FJG, FJR, FJRSS, FJRSW, FJRC
Floating Joints Quick Connection Type - Tapped Cylind...
FJGF
Floating Joints Quick Connection Type - Tapped Cylinder Conne...
FJH, FJHSA, FJHS
Floating Joints -T Groove Pilot, Tapped-
FJL, FJLS, FJLSW
Compact Floating Joints - Extended Length - Configurable L Dimension
FJLC, FJLCS, FJLCSW
Compact Floating Joints - Extended Length - Standard L Di...
FJLCM
Compact Floating Joints - Extension Rod Male Thread Type - L Dimen...
FJLLM
Compact Floating Joints - Extension Rod Male Thread Type - L Dimen...
FJMA, FJMAS, FJMASS
Floating Joints - Male Thread - Standard Type
FJMB, FJMBS, FJMBSS
Floating Joints - Male Thread - Separate Type
FJMC, FJMCS, FJMCSS
Floating Joints - Male Thread - Compact Type
FJMCC, FJMCCT, FJMCCS, FJMCCSS
Floating Connectors - Extra Short Mal...
FJMCR, FJMCRT, FJMCRS, FJMCRSS
Floating Connectors - Extra Short Mal...
FJMH, FJMHSA, FJMHS
Floating Joints - T Groove Type - Male Thread
FJMW, FJMWS
Floating Joints -T-Slot Mounted Holder - Through, Threaded
FJMX, FJMXS
Floating Connector - Extra Short Type - Male Thread Mounting - Mal...
FJMXL, FJMXLS
Floating Connector - Extra Short Type Vertical Mounting - Mal...
FJN, FJNSW
Floating Joints -Separate Nut-
FJRHA, FJRHASS, FJDHA, FJDHASS
Floating Joints - Quick Connection Typ...
FJRL, FJRSWL
Floating Joints -Standard L Configurable-
FJSC
Floating Joints - Sheet Metal Holders
FJT, FJTSW
Floating Joints -Separate-
FJTM, FJNM
Floating Joints - Separate Male Thread Type - F Dimension Fixed Type
FJTMF, FJNMF
Floating Joints - Separate Male Thread Type - F Dimension Specified Type
FJUA, FJUAS, FJUASS, FJUB, FJUBS, FJUBSS, FJUC, FJUCS, FJUCSS
Floating Joints ...
FJUA-H, FJUAS-H FJUASS-H, FJUB-H, FJUBS-H FJUBSS-H, FJUC-H, FJUCS-H, FJUCSS-H
FJUMA, FJUMAS, FJUMASS
Floating Joints - Space Saving Type - Male Thread Standar...
FJUMB, FJUMBSS
Floating Joints - Space Saving Type - Male Thread Compac...
FJUMC, FJUMCS, FJUMCSS
Floating Joints - Space Saving Type - Male Thread Separat...
FJUN, FJUNS, FJUNSS
Floating Joints - Cylinder Connector - Female Thread ...
FJUNF, FJUNFS, FJUNFSS
Floating Joints - Cylinder Connector - Male Thread Ty...
FJW
Floating Joints -T Groove Through, Tapped-
FJX, FJXS
Floating Connector - Extra Short Type - Male Thread Mounting - Fe...
FJXL, FJXLS
Floating Connector - Extra Short Type Vertical Mounting - Fe...
FJY, FJMY, FJYSS, FJMYSS, FJYN, FJMYN, FJYNSS, FJMYNSS, FJY-H ,FJYSS-H
Floating Joints ...
FJY-H,FJYSS-H_mf
Floating Joints - Slide Type - Mount Flange
FJZN, FJZNS
Floating Joints-Flat Connector-
FLCF
Floating Connector - Flange Mounting Type
FLCL
Floating Connector - Bracket Mounting Type
FLCM
Floating Connector - Miniature
FLCT
Floating Connector - Screw-in Type
FNBNB, FNBNM, FNBNS, FNBTB, FNBTM, FNBTS, FNBMB, FNBMM, FNBMTB,FNB...
FNMB, FNMS
Knuckle Joints - Male Thread Configurable - Convex Type
FNMTB, FNMTS
Knuckle Joints - Male Thread Specified Type - Concave Type
FNMTBF, FNMTSF
Knuckle Joints - Male Thread Specified Type - Concave - F Sp...
FNNB, FNNM, FNNS
Knuckle Joints - Convex Free Female Thread Type
FNTB, FNTM, FNTS
Knuckle Joints - Concave Free Female Thread Type
FNTFB, FNTFM, FNTFS
Knuckle Joints - Bolt Fixing Concave Type
FNTWB, FNTWM, FNTWS
Knuckle Joints - Wide Concave Type
GPSHA, GPSHS, GPSHM
Pushers for Cylinder with Guides
HBNTB, HBNTM, HBNTS
Hinge Bases -Mounting Hole in the Center Narrow- -Notc...
HBNUB, HBNUM, HBNUS
Hinge Bases -Mounting Hole in the Center Narrow- -Notc...
HBWPB
Welding Hinge Bases
HGAAJB,HGAAJM,HGAAJS,HGAAB,HGAAM,HGAAS
Hinge Base - A Compact
HGBB, HGBM, HGBS
Hinge Bolt - Male Thread Type - Standard Type - Right-H...
HGBBB,HGBBM,HGBBS
Hinge Bases - Concave T-Shaped Bottom Mount Type - ...
HGBBL
Hinge Bolt - Male Thread Standard Type - Left-Hand Thread
HGBBR, HGBMR, HGBSR
Hinge Bolt - Male Thread Type - R-Type - Right-Hand Thr...
HGBPB, HGBPM, HGBPS
Hinge Bases - Concave U-Shaped Type - W/H Dimensio...
HGBPBT,HGBPMT,HGBPST
Hinge Bases - Concave U-Shaped Type - W/H Dimensio...
HGBPMM
Hinge Bases - Concave U-Shaped Type - W Dimension Configurable Ty...
HGBTB, HGBTM, HGBTS
Hinge Base - Convex Type - W/H Dimension Specified Type
HGBTBM, HGBTMM, HGBTSM
Hinge Bases - Convex Type - W/H Dimensio...
HGBUB,HGBUM,HGBUS
Hinge Bases - Concave U-Shaped Type - W/H Dimensio...
HGBUBM,HGBUMM,HGBUSM
Hinge Bases - Concave U-Shaped Type - W/H Dimensio...
HGBUBT,HGBUMT,HGBUST
Hinge Bases - Concave U-Shaped Type - W/H Dimensio...
HGCCB, HGCCM, HGCCS
Hinge Base - Mounting Hole Center - Convex Type
HGCCJB, HGCCJM, HGCCJS
Hinge Base - Mounting Hole Center - Conca...
HGCJB, HGCJM, HGCJS
Thick Hinge Bases - Center Fulcrum Type, Concave Type
HGCKB,HGCKM,HGCKS
Thick Hinge Bases - Convex Center Fulcrum Type
HGCNB, HGCNM, HGCNS
Hinger Base - Center Fulcrum Type - Convex Type
HGCTB, HGCTM, HGCTS
Hinger Base - Center Fulcrum Type - Concave Type
HGHAB,HGHAM,HGHAS
A Dimension Compact Hinge Base - Miniature - Convex Type
HGHAJB, HGHAJM, HGHAJS
A Dimension Compact Hinge Base - Miniatur...
HGHHB,HGHHM,HGHHS
H Dimension Compact Hinge Bases - Concave T-Shaped Type
HGHJB,HGHJM,HGHJS
H Dimension Compact Hinge Bases - Concave U-Shaped Type
HGLJB, HGLJM, HGLJS
Thick Hinge Bases - L Shape Type, Concave Type
HGLKB,HGLKM,HGLKS
Thick Hinge Bases - Convex L-Shaped Type
HGLNB,HGLNM,HGLNS
Hinge Bases - L Shaped Type, Convex Type
HGLTB, HGLTM, HGLTS
Hinge Bases - L Shaped Type, Concave Type
HGMBB, HGMBS
Hinge Bolt - Male Thread Type - Oil Free Type - Right-Hand Thread
HGNAJB, HGNAJM,HGNAJS
Thick Hinge Bases - A Dimension Co...
HGNJB,HGNJM,HGNJS
Thick Hinge Bases - Concave U-Shaped Type - W/H Dimensio...
HGNNB,HGNNM,HGNNS
Thick Hinge Bases - Convex T-Shaped Type W/H Dimensio...
HGSUB,HGSUM,HGSUS
Hinge Bases - Side Mounting U-Shaped Type - W/H Dimensio...
HGSUBT,HGSUMT,HGSUST
Hinge Bases - Side Mounting U-Shaped Type - W/H Dimensio...
HKHHB, HKHHM, HKHHS
H Dimension Compact Hinge Bases - Convex T Shaped Type - ...
HKHJB, HKHJM, HKHJS
H Dimension Compact Hinge Bases - Concave U-Shaped Type...
HKKBB,HKKBM,HKKBS
Hinge Bases - Concave T-Shaped Bottom Mount Type
HKNAS
Thick Hinge Bases - A Dimension Compact - Convex T-Shap...
HKNJB,HKNJM,HKNJS
Thick Hinge Bases - Concave U-Shaped Type - W Dimension Fi...
HKNJMB,HKNJMM,HKNJMS
Thick Hinge Bases with Oil Free Bushings - Concave Type
HKNKB
Hinge Bases - Fixed - T-Shaped
HKNKJB
Hinge Bases - Fixed - U-Shaped
HKNMB, HKNMM, HKNMS
Thick Hinge Bases with Oil Free Bushings ...
HKNNB,HKNNM,HKNNS
Thick Hinge Bases - Convex T-Shaped Type - W Dimension Fi...
HKPB, HKPM, HKPS
Hinge Bases - Concave U-Shaped Type
HKPBM, HKPMM
Hinge Bases - Concave U-Shaped Type - Oil Free Type
HKPBT,HKPMT,HKPST
Hinge Bases - Concave U-Shaped Type with Tapped Ho...
HKSBB,HKSBM,HKSBS
Hinge Bases - Side Mounting T-Shaped Type
HKSBBT,HKSBMT,HKSBST
Hinge Bases - Side Mounting T-Shaped Type - With Tapped H...
HKSUB, HKSUM, HKSUS
Hinge Base - Side Mounting U-Shaped Type
HKSUBT,HKSUMT,HKSUST
Hinge Base - Side Mounting U-Shaped Type - With Tapped H...
HKTB, HKTM, HKTS
Hinge Bases - Convex Type
HKTBM, HKTMM, HKTSM
Hinge Bases - Convex T-Shaped Type - Oilless Type
HKUB, HKUM, HKUS
Hinge Bases - Concave U-Shaped Type
HKUBM,HKUMM,HKUSM
Hinge Bases - Concave U-Shaped Type - Oil Free Type
HKUMT
Hinge Bases - Concave U-Shaped Type With Tapped Hole
HLRA, HLRASW, HLRASS, HLRAC
Holders -Side Mount Flange T Dimension Fixed-
HLRAF
Holders - Side Mount Flange Type - T Configurable Dimensions
HLRB, HLRBSW
Holders -Side Mount Bar Height h Fixed-
HLRBH
Holders - Bar Type - Height h Configurable
HLRC, HLRCB
Holders - Top Mount Flanged Type/Bottom Mount Flanged Type
HLRCH, HLRCBH
Holders - Top Mount Flanged Type/Bottom Mount Flanged Type - Height h...
HLRD
Holders - Top Mount - Bar Type
HLRDH, HLRDBH
Holders - Top/Bottom Mount - Bar Type - Height h...
HLRE, HLRESW
Holder -Compact-
HLRL, HLRLS
Holder -L-Shaped-
HPAN
Pivot Plates - Standard Type (Metric)
HPE
Pivot Plates - Economy
JNPB, JNPS
Joint Plates
JPFJ, JPFM, JPFMC, JPFP
Resin Pushers - Shape Selectable, L Dimension spa...
JPHJ, JPHM, JPHMC, JPHP
Resin Pushers - L Dimensions Fixed Type
KPHF, KPHFS, KPHR, KPHRS, KPHT
Metal Pushers - Female Thread Type
KPMF, KPMFS, KPMR, KPMRS, KPMTS
Metal Pushers - Male Thread Type
LACF
Links - General Purpose Type - Square Type
LACG
Links - General Purpose Type - Round Type
LBGBF, LBGF, SLBGF
Rod End Coupling Rods - One End Threaded, One ...
LBMBF, LBMFN, SLBMFN
Rod End Coupling Rods - Both Ends Female Thread ...
LBMKN, SLBMKN
Rod End Coupling Rods - Both Ends Tapped (Standa...
LBRBF, LBRFN, SLBRFN
Rod End Coupling Rods - Both Ends Male Thread Type - L...
LBRBFF, LBRFNF, SLBRFNF
Rod End Coupling Rods - Both Ends Mal...
LBRKN, SLBRKN
Rod End Coupling Rods - Threaded Both Ends (Standard L)
LBRSM, SLBRS
Rod End Coupling Rods - Both Ends Threaded, Compact (Confi...
LINB, LINM, LINS
Links - Standard Type
LKBK, LKBM
Links - Bent Type
LKSFB, LKSFM
Link Bars - Female Thread Type - Convex Type
LKSMB, LKSMS
Link Bars - Male Thread Type - Convex Type
LKSNB
Link Bars
LKTFB, LKTFS
Link Bars - Female Thread Type - Concave Type
LKTMB, LKTMM, LKTMS
Link Bars - Male Thread Type - Concave Type
LNBB, LNBM, LNBS
Links - with Embedded Bearings
LNBWB, LNBWM, LNBWS
Links - Bearing Embedded Type - Double Beari...
LNCB, LNCM, LNCS
Links -Notched-
LNDB, LNDM, LNDS
Links -Standard D2 Configurable-
LNDLB, LNDLM, LNDLS
Links -Slotted Hole-
LNFB, LNFM, LNFS
Links -Standard W Dimension Configurable-
LNFRB, LNFRM, LNFRS
Links -Standard R-
LNFTB, LNFTM, LNFTS
Links - 3-Hole Type
LNMS
Links - Oil Free Bushing Press-Fit Type
LNMWB, LNMWM, LNMWS
Links - Oil Free Bushing Press - Fit Type - Doub...
LNSB, LNSS
Links - Standard Type - L Dimension Selectable Type
MCKK, PAKK
MC Nylon, Polyacetal Pushers -Replacement Resin Flat-
MCRKK, PARKK
MC Nylon, Polyacetal Pushers -Replacement Resin Round-
MD11L_, MD13L_, MD14L_, ME33L_, ME34L_
Cylinder Sensor
MDMYS, MDMYD
Solenoid Valves - 5-Port - Direct Connection -
MDMYSM, MDMYDM
Solenoid Valves - 5-Port - Base Plumbing -
MDPN
2-Port Solenoid Valves -Pilot-kick 2-Port-
MDPSA
Digital Pressure Sensors - Low Pressure Type
MDPSB
Digital Pressure Sensors - High Pressure Type
MDSN
Solenoid Valves - 2 Port Type
MDSYS, MDSYD
Electromagnetic Valves
MDSYSM, MDSYDM
Electromagnetic Valves
MDTNH
Drain Traps
MGCLF, MGCLFN, MGCLFL, MGCLB, MGCLBN, MGCLBL
MHAM
Manual Switching Valve -Miniature Lever-
MHAN, MHANR
Manual Switching Valve - Lever Type
MKRCA
ROTARY CLAMP CYLINDERS
MMRBC
2-Port Solenoid Valves -Multilex Valve-
MPSS
Pressure Switches
MRBF,MRNF,MRPF,MRBFV,MRNFV,MRPFV
Sensor for Telescopic Air Blower
MSCCN, MSCCA
Compact Cylinders - Fixed Type
MSCFA
Small Cylinders - Sensor Slot Type
MSCLB, MSCLM
Brackets for Compact Cylinders - L - Shaped Type
MSCTB
Brackets for Compact Cylinders - T - Shaped Type
MSFB, MSFBR
Step Switch Valve
MSFF
Step Switching Valves - 2-Port -
MSHBA, MSHBG
Manual Switching Valves - Grip Type
MSHRM, MSHBM
Small Switching Valves - Actuator Set Type
MSHRP, MSHBP
Small Switching Valves - Button Type
MSHRT, MSHBT
Small Switching Valves - Toggle Type
MSMY, MSMYB
Solenoid Valves - 5-Port - Base Plumbing -@Rc1/8 Type
MSPCB, MSPCN
Air Cylinders - Pen - Shaped Type (Double Acting)
MSPCM
Air Cylinders - Panel Mount Single - Acting Type
MSPGN1
Pressure Gage
MSR
Air Regulator
MSRCS, MSRNS
Special Senzor for Pen - Shaped Type Contact Type / No Contact Type
MSSJ
Silencers - Resin
MSSL
Silencers - Metal
MSSY, MSSYB
Electromagnetic Valves - 5 Port Base Piping Type
MT10,MT12,MT13
CENSORS FOR CYLINDER
MTV10,MTV12
CENSORS FOR CYLINDER
NCHS, NCHB, NCHP
Manual Switching Valve -Panel Mount 2-Port, 3-Port-
NJCB, NJCM, NJCS
Knuckle Joints - Extra Short Type
NJSB, NJSS
Knuckle Joints - Convex Type - B Dimension Selectable Type
NJT
Knuckle Joints - Convex Type- Fixed Type
NJTB, NJTM, NJTS
Knuckle Joints - Concave Type - B Dimension Selectable Type
NJTW
Knuckle Joints - Concave Type- Fixed Type
NJUT, NJUTS
Knuckle Joints - Toolless Type
PHSC, PHSCM, PHSS, PHSCL, PHSCLM, PHSSL
Rod End Bearings - Standard - Tap...
PHSCN, PHSCMN, PHSSN, PHSCLN, PHSCLMN, PHSSLN
PHSO, PHSOM, PHSOS, PHSOL, PHSOLM, PHSOSL
Rod End Bearings - Stan...
PHSON, PHSOMN, PHSOSN, PHSOLN
Rod End Bearings - L Sh...
PHSOSM,PHSOSLM
Rod End Bearing (STAINLESS OIL FREE) - Standard Type (Threaded...
PHSOSNM
Rod End Bearing (STAINLESS OIL FREE) - L Dimension Short Type (Threaded...
PHSSM,PHSSLM
Rod End Bearing (STAINLESS OIL FREE) - Standard Type (Tapped Type)
PHSSNM,PHSSLNM
Rod End Bearing (STAINLESS OIL FREE) - L Dimension Sho...
PSHDH, PSHDS, PSHDMC
Large Diameter Pushers - Female Thread Type - Set Prod...
PSHDMH, PSHDMS, PSHDMMC, RSHDMH, RSHDMS, RSHDMMC
PSHEH, PSHES
Small Diameter Pushers -Tapped Flat-
PSHEMH, PSHEMS
Small Diameter Pushers -Threaded Flat-
PSHLH
Low Hardness Urethane Pushers - Female Thread Type - Flat
PSHMC,PSHPA
MC Nylon, Polyacetal Pushers -Tapped Set Flat-
PSHMLH
Low Hardness Urethane Pushers - Male Thread Type - Flat
PSHMMC,PSHMPA
MC Nylon, Polyacetal Pushers -Threaded Set Fl...
PSHMPT
Fluoro Pushers - Male Thread Type - Flat
PSHPT
Fluororubber Pushers -Tapped - Flat
RBID, RBIDL
Rod End Bearings - Link Ball Type with Thread - Link Ball Straight Ty...
RBLD, RBLDL
Rod End Bearings - Link Ball Type with Thread - Link Ball L Type
RBPB
Spherical Bearings - Standard Type
RBPBCB, RBPBCM
Spherical Bearing Holder Sets - Compact Type
RCLA, RCLAB, RCLAM, RCLAS
Arms for Rotary Clamp Cylinders
RCYB, RCYBB, RCYBM, RCYBS
Brackets for Rotary Clamp Cylinders
RCYG, RCYGB, RCYGM, RCYGS
Guides for Rotary Clamp Cylinders
RNJT, NJTSS
Knuckle Joints - Convex Type- Fixed Type
RNJTW, NJTWS
Knuckle Joints - Concave Type- Fixed Type
RSHDH, RSHDS, RSHDMC
Large Diameter Pushers - Female Thread Type - Set Prod...
RSHEH, RSHES
Small Diameter Pushers -Tapped Roundt-
RSHEMH, RSHEMS
Small Diameter Pushers -Threaded Round-
RSHLH
Urethane Pushers - Tapped - Round
RSHMC, RSHPA
MC Nylon, Polyacetal Pushers -Tapped Set Round-
RSHMLH
Urethane Pushers -Threaded - Round
RSHMMC,RSHMPA
MC Nylon, Polyacetal Pushers -Threaded Set R...
RSHMPT
Fluororubber Pushers -Threaded - Round
RSHPT
Fluororubber Pushers -Tapped - Round
SAA, SAAM, SAAS
Thread Conversion Adapters - Full Thread Screw T...
SAB, SABM, SABS
Thread Conversion Adapters Screw with Step Type
SABLW
Telescopic Air Blower - Pinpoint Precision Type
SAC, SACM, SACS
Thread Conversion Adapters - Hexagon Type
SAD, SADM, SADS
Thread Conversion Adapters - Hexagon Shoul...
SH-HGBUST, SHD-HGBUST
Precision Cleaning Hinge Bases - Concave U-Shaped Type...
SH-PSHDH, SH-PSHDMC
Precision Cleaning Large Diameter Pushers - Fem...
SH-PSHDMH, SH-RSHDMH, SH-PSHDMMC, SH-RSHDMMC
Precision Cleaning Large ...
SH-PSHEH
Precision Cleaning Small Diameter Pushers - Tapped Flat
SH-PSHEMH
Precision Cleaning Small Diameter Pushers - Threaded Flat
SH-PSHMC, SH-PSHPA
Precision Cleaning MC Nylon, Polyacetal Pus...
SH-PSHMMC, SH-PSHMPA
Precision Cleaning MC Nylon, Polyacetal Pus...
SH-RSHDH, SH-RSHDMC
Precision Cleaning Large Diameter Pushers - Fem...
SH-RSHEH
Precision Cleaning Small Diameter Pushers - Tapped Roundt
SH-RSHEMH
Precision Cleaning Small Diameter Pushers - Threaded Round
SH-RSHMC, SH-RSHPA
Precision Cleaning MC Nylon, Polyacetal Pus...
SH-RSHMMC, SH-RSHMPA
Precision Cleaning MC Nylon, Polyacetal Pus...
SH-SLBMFN, SHD-SLBMFN
Precision Cleaning Rod End Coupling Rods - Both En...
SH-URLH
Precision Cleaning Urethane Pushers - Tapped - Flat
SH-URSH
Precision Cleaning Urethane Pushers - Tapped - Round
SH-USLH
Precision Cleaning Urethane Pushers - Male Thread Type - F...
SH-USSH
Precision Cleaning Urethane Pushers -Threaded - Rou...
SL-BPFJS
Precision Cleaning Floating Joint Backing Plates - Low Hardness Type
SL-CLKS, SH-CLKS, SHD-CLKS, SL-CLKA, SH-CLKA, SHD-CLKA
Precision Clean...
SL-CLKWS, SH-CLKWS, SHD-CLKWS
Precision Cleaning Clamp Links - 2 Clamp...
SL-FJASS, SL-FJBSS, SL-FJCSS
Precision Cleaning Floating Joints - Mounting Flan...
SL-FJASS-H, SL-FJBSS-H, SL-FJCSS-H
Precision Cleaning Floating Joints - Mounti...
SL-FJBRSW
Precision Cleaning Floating Joints - Bolt Mount L Fixed
SL-FJBRSWL
Precision Cleaning Floating Joints - Bolt Mount L Dimension Con...
SL-FJCNFSS
Precision Cleaning Floating Joints - Cylinder Connector - Male Thread Ty...
SL-FJCNSS
Precision Cleaning Floating Joints - Cylinder Connector - Female Thread ...
SL-FJDHASS
Precision Cleaning Floating Joints - Quick Connection Type - Cylinder Conn...
SL-FJDSW, SL-FJDSS
Precision Cleaning Compact Floating Joints ...
SL-FJHS
Precision Cleaning Floating Joints - T Groove Pilot, Tapped
SL-FJMASS
Precision Cleaning Floating Joints - Mount Flange, Cylinder Connector (Mal...
SL-FJMBSS
Precision Cleaning Floating Joints - Mount Flange, Cylinder Connector (Mal...
SL-FJMCCSS
Precision Cleaning Floating Connectors - Extra Short Type, Threaded
SL-FJMCRSS
Precision Cleaning Floating Connectors - Extra Short Type, Threaded
SL-FJMCSS
Precision Cleaning Floating Joints - Mount Flange, Cylinder Connector (Mal...
SL-FJMHS
Precision Cleaning Floating Joints - T Groove Type - Male Thread
SL-FJMWS
Precision Cleaning Floating Joints -T- Slot Mounted Holder - Through, Thre...
SL-FJNSW
Precision Cleaning Floating Joints - Separate Nut
SL-FJRHASS
Precision Cleaning Floating Joints - Quick Connection Type - Cylinder Conn...
SL-FJRSS, SL-FJRSW, SL-FJRC
Precision Cleaning Floating Joints Quick Connection Typ...
SL-FJRSWL
Precision Cleaning Floating Joints - Standard L Configurable
SL-FJTSW
Precision Cleaning Floating Joints - Separate
SL-FJUASS, SL-FJUBSS, SL-FJUCSS
Precision Cleaning Floating Joints - Mounti...
SL-FJUASS-H, SL-FJUBSS-H, SL-FJUCSS-H
Precision Cleaning Floating Joints - Mount ...
SL-FJUMASS
Precision Cleaning Floating Joints - Mount Flange, Cylinder Connector (Mal...
SL-FJUMBSS
Precision Cleaning Floating Joints - Mount Flange, Cylinder Connector (Mal...
SL-FJUMCSS
Precision Cleaning Floating Joints - Mount Flange, Cylinder Connector (Mal...
SL-FJUNFSS
Precision Cleaning Floating Joints - Cylinder Connector - Male Thread Ty...
SL-FJUNSS
Precision Cleaning Floating Joints - Cylinder Connector - Female Thread ...
SL-FJYSS, SL-FJMYSS, SL-FJYNSS, SL-FJMYNSS, SL-FJYSS-H
Precision Clean...
SL-FNMS, SH-FNMS, SHD-FNMS
Precision Cleaning Knuckle Joints - Male T...
SL-FNMTS, SH-FNMTS, SHD-FNMTS
Precision Cleaning Knuckle Joints - Male T...
SL-FNNS, SH-FNNS, SHD-FNNS
Precision Cleaning Knuckle Joints - Convex ...
SL-FNTS, SH-FNTS, SHD-FNTS
Precision Cleaning Knuckle Joints - Concav...
SL-FNTWS, SH-FNTWS, SHD-FNTWS
Precision Cleaning Knuckle Joints - Wide C...
SL-HGBTS, SH-HGBTS, SHD-HGBTS
Precision Cleaning Hinge Base - Convex ...
SL-HGBTSM, SH-HGBTSM, SHD-HGBTSM
Precision Cleaning Hinge Base - T-Shape...
SL-HGBUS, SH-HGBUS, SHD-HGBUS
Precision Cleaning Hinge Bases - Concav...
SL-HGBUSM, SH-HGBUSM, SHD-HGBUSM
Precision Cleaning Hinge Bases - Concav...
SL-HKTS, SH-HKTS, SHD-HKTS
Precision Cleaning Hinge Bases - Convex...
SL-HKTSM, SH-HKTSM, SHD-HKTSM
Precision Cleaning Pivot Bases - T Shap...
SL-HKUS, SH-HKUS, SHD-HKUS
Precision Cleaning Hinge Bases - Concav...
SL-HKUSM, SH-HKUSM, SHD-HKUSM
Precision Cleaning Hinge Bases - Concav...
SL-HLRASW, SL-HLRASS, SL-HLRAC
Precision Cleaning Holders - Side Mount Fl...
SL-HLRBSW
Precision Cleaning Holders -Side Mount Bar Height h Fixed-
SL-HLRESW
Precision Cleaning Holder - Compact
SLLM
Silicon Pushers -Tapped - Flat
SL-NJCS, SH-NJCS, SHD-NJCS
Precision Cleaning Knuckle Joints - Extra Short Type
SL-NJSS, SH-NJSS, SHD-NJSS
Precision Cleaning Knuckle Joints - Convex Type - B Dimen...
SL-NJTS, SH-NJTS, SHD-NJTS
Precision Cleaning Knuckle Joints - Concave Type - B Dimen...
SL-NJTSS, SH-NJTSS, SHD-NJTSS
Precision Cleaning Knuckle Joints - Convex ...
SL-NJTWS, SH-NJTWS, SHD-NJTWS
Precision Cleaning Knuckle Joints - Concav...
SL-PSHMPT, SH-PSHMPT
Precision Cleaning Fluoro Pushers - Male Thread Type - F...
SL-PSHPT, SH-PSHPT
Precision Cleaning Fluororubber Pushers - Tapp...
SL-RSHMPT, SH-RSHMPT
Precision Cleaning Fluororubber Pushers - Thre...
SL-RSHPT, SH-RSHPT
Precision Cleaning Fluororubber Pushers - Tapp...
SL-SAAS, SH-SAAS, SHD-SAAS
Precision Cleaning Thread Conversion Ada...
SL-SABS, SH-SABS, SHD-SABS
Precision Cleaning Thread Conversion Ada...
SL-SACS, SH-SACS, SHD-SACS
Precision Cleaning Thread Conversion Adapters - Hex...
SL-SADS, SH-SADS, SHD-SADS
Precision Cleaning Thread Conversion Ada...
SL-SLBRFN,SH-SLBRFN,SHD-SLBRFN
Precision Cleaning Rod End Coupling R...
SL-SLBRFNF,SH-SLBRFNF,SHD-SLBRFNF
Precision Cleaning Rod End Coupling R...
SL-SLBRS,SH-SLBRS,SHD-SLBRS
Precision Cleaning Rod End Coupling R...
SL-SLLM, SH-SLLM
Precision Cleaning Silicon Pushers -Tapped - Flat
SL-SLSM, SH-SLSM
Precision Cleaning Silicon Pushers - Tapped - Round
SLSM
Silicon Pushers -Tapped - Round
SL-SSLM, SH-SSLM
Precision Cleaning Silicon Pushers -Threaded - Flat
SL-SSSM, SH-SSSM
Precision Cleaning Silicon Pushers -Threaded - Rou...
SL-TCJS
Precision Cleaning Tip Connection Joints - Female Thread
SL-TCMJS
Precision Cleaning Tip Connection Joints - Male Thread Type
SL-TCMJSF
Precision Cleaning Floating Joints T-Slots - Tip Connection Joints - Thread...
SSLM
Silicon Pushers -Threaded - Flat
SSSM
Silicon Pushers -Threaded - Round
TCJS, TCJ, TCJSA
Tip Connection Joints - Female Thread
TCMJ, TCMSA, TCMJS
Tip Connection Joints - Male Thread Type
TCMJF, TCMSAF, TCMJSF
Floating Joints T-Slots - Tip Connection Joints - Thread...
URCP, URCPH, URCPL
Urethane Caps
URLH, URLM, URLL
Urethane Pushers -Tapped - Flat
URSH, URSM, URSL
Urethane Pushers - Tapped - Round
USLH, USLM, USLL
Urethane Pushers -Male Thread Type - Flat Type
USSH, USSM, USSL
Urethane Pushers -Threaded - Round
YFTB, YFTM
FINGER FOR AIR CHUCK (DIRECT INSTALLATION TYPE) -FLAT TYPE-
关键字
metric
Type
Economy
Standard
Configurable
Brackets
Series
Precision
分支:
Germany
Frankfurt am Main 60486
MISUMI Europa GmbH
European headquarters
Franklinstrasse 61-63
Frankfurt am Main
+49 69 668173-123
sales@misumi-europe.com
https://de.misumi-ec.com/