過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
80/20
Inch
Profiles
10 Series
1010-s, 1010-s-Black-FB - 1010-S Profile
80/20
Inch
Profiles
10 Series
1010-s, 1010-s-Black-FB - 1010-S Profile
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
1010-S-145
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Series
SERIES
Finish
FINISH
Length Selection
LS
Length
L [英寸]
Material
MATERIAL
GRADE
DROPLOCK
INERTIA
AREA
YIELD
ELASTICITY
Length
LENGTH
WEIGHT
1
1010-S-145
10
Clear Anodize
Stock Length
145.000
Aluminum
6105-T5
2°
lX=0.046"^4 - lY=0.046"^4
0.437 in²
35,000psi
10,200,000 lb/in²
"145", "242"
0.042 lb/in.
顯示壓縮表示 (1 konfigurierbares Produkt)
零件資訊
相似件
Request for quote (RFQ)
80/20
- 1010-s, 1010-s-Black-FB
訂購編碼
1010-S-145
Shorttext
1010-S Profile
上次修改
09.11.2023 07:08:27
單位
关键字
Inch
profiles
分類
CNS
CNSERPBASE Object Properties