Browse
All Manufacturers
ZH
TW
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Assembled power cable
1414835 - SAC-5P-M12MRK/ 1,5-PVC PE
PHOENIX CONTACT
...
Cable, wire
Ready-made data cable
Assembled power cable
1414835 - SAC-5P-M12MRK/ 1,5-PVC PE
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PHOENIX CONTACT 1414835
Vertical Mode
Expand Table
Reset filters
EN
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
Without halogens
BAD656
Degree of protection (IP), mounted
AAC108
1
1414835
SAC-5P-M12MRK/ 1,5-PVC PE
Power cable
Power cable, 5-position, PVC, black-gray RAL 7021, Plug angled M12, coding: K, on free cable end, cable length: 1.5 m, for AC current up to 16 A/690 V
Phoenix Contact GmbH & Co. KG
16
4055626034683
Yes
IP65
顯示壓縮表示形式(1 Produkt)
零件資訊
相似件
附件
Request for quote (RFQ)
PHOENIX CONTACT
- 1414835
訂購編碼
1414835
Shorttext
SAC-5P-M12MRK/ 1,5-PVC PE
上次修改
11.02.2026 09:04:23
單位
分類
CNS
CNSERPBASE Object Properties
ECLASS 14.0
27-06-03-27 Assembled power cable
ECLASS 13.0
27-06-03-27 Assembled power cable
angled
倾斜
Male (plug)
公(插头)
M12
M12
No
不
K-coded
K-coded
IP65
IP65
No
不
Nickel/gold
镍/金
PVC
聚氯乙烯
Yes
是
Not relevant
Not relevant
No
不
No
不
Yes
是
No
不
Compare multiple parts
Add at least 2 products with
上傳幾何圖形
Add one more to start
比較 (0/4)