| Type of plug-in contact, head 1 | 母(插座) |
| Design of the electrical connection (head 1) | M12 |
| Cable length can be configured | 不 |
| Length of the preassembled line | 3 |
| max. permissible cable outside temperature, fixed laid | 80 |
| max. permissible cable outside temperature, when moving | 80 |
| min. permissible cable outside temperature, fixed laid | -40 |
| min. permissible cable outside temperature, when moving | -30 |
| Degree of protection (IP), mounted | IP65 |
| Material of the contact coat | 黄金 |
| Material of the cable mantle | 清漆(聚氨基甲酸酯) |
| suitable for cable guide chain | 是 |
| address of additional link | https://eshop.weidmueller.com/p/2455150300 |
| Manufacturer product description | 传感器-执行器电缆, M12, 回路数: 5, 3 m, 孔式 直, LED: 不, 带屏蔽: 无 |
| Resistant to welding beads | 不 |
| Manufacturer product designation | 传感器-执行器电缆(预装配) |
| Type of customs tariff number | 塔里克 |
| Cross section of conductor | 1.500 |