過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
電氣工程,自動化,程序控制工程
控制盒,固定架,機箱,機架
電氣櫃(空)
護欄(空)
8000108853 - KTB MH 624020 S4E1
Weidmüller
電氣工程,自動化,程序控制工程
控制盒,固定架,機箱,機架
電氣櫃(空)
護欄(空)
8000108853 - KTB MH 624020 S4E1
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 8000108853
Vertical Mode
Expand Table
Preferred catalog language
ZH
Reset filters
1/5
Preview
PREVIEW
Manufacturer Product ID
MANUID
Manufacturer Type Description
MANUTYPEDESC
Description short
DESCSHORT
Description long
DESCLONG
GTIN
GTIN
Manufacturer / brand name
MANUNAME
suitable for outside installation
AAB644
suitable for metric installation
AAB681
ventilation door present
AAB770
Mounting plate adjustable in depth
AAC054
EMC design present
AAC218
back door present
AAC265
1
8000108853
KTB MH 624020 S4E1
金属外壳, 宽度: 406 mm, 高度: 620 mm, 深: 200 mm, 电解抛光, 法兰板: 是, 底部, 4 铰链和 M6 六角螺丝 SW10
用于工业应用的金属外壳。安装孔位于密封区外。通过安装孔或安装脚可实现壁式安装。
4099986660595
Weidmueller Group
Yes
Yes
No
No
No
No
顯示壓縮表示形式(1 Produkt)
零件資訊
相似件
附件
Request for quote (RFQ)
Weidmüller
- 8000108853
訂購編碼
8000108853
Shorttext
KTB MH 624020 S4E1
上次修改
13.06.2025 15:59:34
單位
分類
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-18-01-01 護欄(空)
ECLASS 13.0
27-18-01-01 護欄(空)
ECLASS 12.0
27-18-01-01 護欄(空)
Yes
Yes
Yes
Yes
No
No
No
No
No
No
No
No
IK09
IK09
No
No
Yes
Yes
NEMA 3
NEMA 3
Silver
Silver
stainless steel - 1.4404
stainless steel - 1.4404
No
No
Yes
Yes
Stainless steel
Stainless steel
No
No
Other
Other
IP66
IP66
ETIM 10.0
EC000261 Enclosure/cabinet (empty)
ETIM 9.0
EC000261 Enclosure/cabinet (empty)
ETIM 8.0
EC000261 Enclosure/cabinet (empty)