2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

DC674

Expand Table
EN
1/5
Order number
ORDER
Height
H [mm]
Free Height
HF [mm]
Wire Diameter
D [mm]
Outside Coil Diameter
OD [mm]
Standard Load
P1 [N]
Height at Standard Load
H1 [mm]
Permissible Load
P2 [N]
Height at Permissible
H2 [mm]
Spring Constant
K [N/mm]
Total Number of Coils
NT
Solid Height
HS [mm]
Quantity per a Bag
Q
Material
MAT
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
DC664
72.78
98.0
2.00
18.0
77.31
72.78
116.01
60.16
3.190
14.50
29.00
3
Piano Wire
DC665
12.19
14.5
1.60
9.6
82.79
12.19
100.32
11.70
37.270
5.50
8.80
5
Piano Wire
DC666
17.87
21.5
1.60
9.6
82.79
17.87
100.32
17.10
23.730
7.50
12.00
5
Piano Wire
DC667
25.89
31.5
1.60
9.6
82.79
25.89
100.32
24.71
15.400
10.50
16.80
5
Piano Wire
DC668
36.76
45.0
1.60
9.6
82.79
36.76
100.32
35.01
10.400
14.50
23.20
5
Piano Wire
DC669
53.3
65.5
1.60
9.6
82.79
53.30
100.32
50.71
7.050
20.50
32.80
5
Piano Wire
DC670
117.8
165.0
2.50
27.5
92.56
117.80
143.47
91.85
2.040
14.50
36.30
1
Piano Wire
DC671
170.15
240.0
2.50
27.5
92.56
170.15
143.47
131.74
1.380
20.50
51.30
1
Piano Wire
DC672
35.79
49.0
2.50
27.5
92.56
35.79
143.47
28.52
7.290
5.50
13.80
1
Piano Wire
DC673
53.73
74.5
2.50
27.5
92.56
53.73
143.47
42.31
4.640
7.50
18.80
1
Piano Wire
DC674
82.91
115.0
2.50
27.5
92.56
82.91
143.47
65.26
3.000
10.50
26.30
1
Piano Wire
DC675
18.19
22.5
2.00
14.5
98.95
18.19
140.24
16.39
23.930
5.50
11.00
4
Piano Wire
DC676
26.23
33.0
2.00
14.5
98.95
26.23
140.24
23.40
15.200
7.50
15.00
4
Piano Wire
DC677
39.03
49.5
2.00
14.5
98.95
39.03
140.24
34.66
9.810
10.50
21.00
3
Piano Wire
DC678
55.6
71.0
2.00
14.5
98.95
55.60
140.24
49.18
6.690
14.50
29.00
3
Piano Wire
DC679
82.21
105.0
2.00
14.5
98.95
82.21
140.24
72.71
4.520
20.50
41.00
3
Piano Wire
DC680
129.15
190.0
3.20
43.2
115.03
129.15
188.78
90.13
1.960
10.50
33.60
1
Piano Wire
DC681
185.51
275.0
3.20
43.2
115.03
185.51
188.78
128.13
1.330
14.50
46.40
1
Piano Wire
DC682
272.55
405.0
3.20
43.2
115.03
272.55
188.78
187.64
0.900
20.50
65.60
1
Piano Wire
顯示壓縮表示 (350 konfigurierbares Produkt)
訂購編碼DC674
上次修改25.09.2024 01:59:57
單位

分類

CNS

CNSERPBASE Object Properties