2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BS3001040GR

Expand Table
EN
1/5
Code
CODE
Series
SER
Type
TYP
Norm
NR
Version
VERS
Reference Standards
NOTE1
Important!
NOTE2
Warning!
NOTE3
Ø
DI [mm]
A
A [mm]
B
B [mm]
C
C [mm]
1
2
3
4
5
6
7
8
9
BS3001020GR
BS
3
0 - For ISO 6432 or ISO 15552 pneumatic cylinders
01 - Standard
For ISO 6432 pneumatic cylinder
To assemble the rod-lock on the cylinder, it is essential to increase the rod length as per dimension "T" in the chart
Airwork rod-lock's functioning is of static type (cylinder's rod must be stopped). It is necessary to stop cylinder's rod before doing the lock. It is possible to unlock the rod-lock only if the forces in the piston are balanced, otherwise there can be accidents due to the irregular movement of the rod. lf the given blocking values are exceeded, there can be a sliding on the rod. When it is blocked and the loads are variable on the rod, the rod can have a slight axial play.
20
34.0
35
13
BS3001025GR
BS
3
0 - For ISO 6432 or ISO 15552 pneumatic cylinders
01 - Standard
For ISO 6432 pneumatic cylinder
To assemble the rod-lock on the cylinder, it is essential to increase the rod length as per dimension "T" in the chart
Airwork rod-lock's functioning is of static type (cylinder's rod must be stopped). It is necessary to stop cylinder's rod before doing the lock. It is possible to unlock the rod-lock only if the forces in the piston are balanced, otherwise there can be accidents due to the irregular movement of the rod. lf the given blocking values are exceeded, there can be a sliding on the rod. When it is blocked and the loads are variable on the rod, the rod can have a slight axial play.
25
34.0
35
13
BS3001032GR
BS
3
0 - For ISO 6432 or ISO 15552 pneumatic cylinders
01 - Standard
For ISO 15552 pneumatic cylinders
To assemble the rod-lock on the cylinder, it is essential to increase the rod length as per dimension "T" in the chart
Airwork rod-lock's functioning is of static type (cylinder's rod must be stopped). It is necessary to stop cylinder's rod before doing the lock. It is possible to unlock the rod-lock only if the forces in the piston are balanced, otherwise there can be accidents due to the irregular movement of the rod. lf the given blocking values are exceeded, there can be a sliding on the rod. When it is blocked and the loads are variable on the rod, the rod can have a slight axial play.
32
32.5
47
6
BS3001040GR
BS
3
0 - For ISO 6432 or ISO 15552 pneumatic cylinders
01 - Standard
For ISO 15552 pneumatic cylinders
To assemble the rod-lock on the cylinder, it is essential to increase the rod length as per dimension "T" in the chart
Airwork rod-lock's functioning is of static type (cylinder's rod must be stopped). It is necessary to stop cylinder's rod before doing the lock. It is possible to unlock the rod-lock only if the forces in the piston are balanced, otherwise there can be accidents due to the irregular movement of the rod. lf the given blocking values are exceeded, there can be a sliding on the rod. When it is blocked and the loads are variable on the rod, the rod can have a slight axial play.
40
38.0
54
6
BS3001050GR
BS
3
0 - For ISO 6432 or ISO 15552 pneumatic cylinders
01 - Standard
For ISO 15552 pneumatic cylinders
To assemble the rod-lock on the cylinder, it is essential to increase the rod length as per dimension "T" in the chart
Airwork rod-lock's functioning is of static type (cylinder's rod must be stopped). It is necessary to stop cylinder's rod before doing the lock. It is possible to unlock the rod-lock only if the forces in the piston are balanced, otherwise there can be accidents due to the irregular movement of the rod. lf the given blocking values are exceeded, there can be a sliding on the rod. When it is blocked and the loads are variable on the rod, the rod can have a slight axial play.
50
46.5
65
8
BS3001063GR
BS
2
0 - For ISO 6432 or ISO 15552 pneumatic cylinders
01 - Standard
For ISO 15552 pneumatic cylinders
To assemble the rod-lock on the cylinder, it is essential to increase the rod length as per dimension "T" in the chart
Airwork rod-lock's functioning is of static type (cylinder's rod must be stopped). It is necessary to stop cylinder's rod before doing the lock. It is possible to unlock the rod-lock only if the forces in the piston are balanced, otherwise there can be accidents due to the irregular movement of the rod. lf the given blocking values are exceeded, there can be a sliding on the rod. When it is blocked and the loads are variable on the rod, the rod can have a slight axial play.
63
56.5
75
8
BS3001080GR
BS
2
0 - For ISO 6432 or ISO 15552 pneumatic cylinders
01 - Standard
For ISO 15552 pneumatic cylinders
To assemble the rod-lock on the cylinder, it is essential to increase the rod length as per dimension "T" in the chart
Airwork rod-lock's functioning is of static type (cylinder's rod must be stopped). It is necessary to stop cylinder's rod before doing the lock. It is possible to unlock the rod-lock only if the forces in the piston are balanced, otherwise there can be accidents due to the irregular movement of the rod. lf the given blocking values are exceeded, there can be a sliding on the rod. When it is blocked and the loads are variable on the rod, the rod can have a slight axial play.
80
72.0
95
12
BS3001100GR
BS
2
0 - For ISO 6432 or ISO 15552 pneumatic cylinders
01 - Standard
For ISO 15552 pneumatic cylinders
To assemble the rod-lock on the cylinder, it is essential to increase the rod length as per dimension "T" in the chart
Airwork rod-lock's functioning is of static type (cylinder's rod must be stopped). It is necessary to stop cylinder's rod before doing the lock. It is possible to unlock the rod-lock only if the forces in the piston are balanced, otherwise there can be accidents due to the irregular movement of the rod. lf the given blocking values are exceeded, there can be a sliding on the rod. When it is blocked and the loads are variable on the rod, the rod can have a slight axial play.
100
89.0
114
12
BS3001125GR
BS
2
0 - For ISO 6432 or ISO 15552 pneumatic cylinders
01 - Standard
For ISO 15552 pneumatic cylinders
To assemble the rod-lock on the cylinder, it is essential to increase the rod length as per dimension "T" in the chart
Airwork rod-lock's functioning is of static type (cylinder's rod must be stopped). It is necessary to stop cylinder's rod before doing the lock. It is possible to unlock the rod-lock only if the forces in the piston are balanced, otherwise there can be accidents due to the irregular movement of the rod. lf the given blocking values are exceeded, there can be a sliding on the rod. When it is blocked and the loads are variable on the rod, the rod can have a slight axial play.
125
110.0
138
20
顯示壓縮表示形式(9 Produkt)
訂購編碼BS3001040GR
上次修改27.06.2022 14:35:59
單位

分類

By Categories

Cylinder Cylinder
Valve Valve
Pneumatics Pneumatics
Fitting Fitting

CNS

CNSERPBASE Object Properties