過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Armitage Shanks
Contour21 3054 bim gb
AH Contour21 3054 bim gb
Armitage Shanks
Contour21 3054 bim gb
AH Contour21 3054 bim gb
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
ah_contour21_3054_bim_gb_s305401___contour_21_close_coupled_raised_height_wc_pan__75cm_projection_with_floor_fixing_kit
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
VARIANTNAME
VARIANTNAME
SpareParts
VARSPAREPARTS
Phone
VARPHONE
NettWeight
VARNETTWEIGHT
InstallationInstructions
VARINSTALLATIONINSTRUCTIONS
Help
VARHELP
Version
VARVERSION
Uniclass2
VARUNICLASS2
Revision
VARREVISION
ProductInformation
VARPRODUCTINFORMATION
NBSTypeID
VARNBSTYPEID
1
S305401 - Contour 21 close coupled raised height WC pan, 75cm projection with floor fixing kit
www.fastpart-spares.co.uk
01543 490253
25.8Kg
www.idealspec.co.uk/resources.html
www.idealspec.co.uk/contact-us.html
2
Pr_40_20_93_94
n/a
www.idealspec.co.uk/assets/datasheet/S305401
n/a
顯示壓縮表示形式(1 Produkt)
零件資訊
相似件
Request for quote (RFQ)
Armitage Shanks
- AH Contour21 3054 bim gb
上次修改
07.04.2023 06:58:20
單位
关键字
Shanks
分類
By BIM categories
BIM_TOILETS_URINALS Toilets / Urinals
IFC4
IFC4_IFCSANITARYTERMINAL Sanitary Terminal
OmniClass 2006
23-45_05_14_31 23-45 05 14 31 Combination Toilets (Note: Combination Water Closet and Lavatory)
23-45_00_00 23-45 00 00 Sanitary, Laundry, and Cleaning Equipment
OmniClass
23-31 19 00 23-31 19 00 - Toilets
BIMHawk PDT
PDT_TOILET_PAN Toilet Pan
Uniclass2015
40_20_93_94 40 20 93 94 - WC pans