過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Oil Free Bushings
MFCMW, MFCMW-S, MFCMW-DS - Center Flanged Oil Free Bushing Housings - Round Flange
Misumi
Metric
Oil Free Bushings
MFCMW, MFCMW-S, MFCMW-DS - Center Flanged Oil Free Bushing Housings - Round Flange
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MFCMW12
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Seal
SEAL
Material of Seal
MATS
d
DD [mm]
d Tolerance
DDTOL [mm]
Material of Housing
MATH
Surface Treatment of Housing
STH
Material of Bushing
MATB
D
D [mm]
D Tolerance
DTOL [mm]
L
L [mm]
L1
L1 [mm]
l
LL [mm]
H
H [mm]
T
T [mm]
d1
DD1 [mm]
d2
DD2 [mm]
t
TT [mm]
1
2
3
4
5
6
7
8
9
MFCMW6
no Seal
-
6
+0.022/0
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
12
0/-0.018
37
5
16.0
28
5
3.5
6.0
3.1
MFCMW8
no Seal
-
8
+0.028/0
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
15
0/-0.018
47
5
21.0
32
5
3.5
6.0
3.1
MFCMW10
no Seal
-
10
+0.028/0
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
19
0/-0.021
57
5
25.5
40
6
4.5
7.5
4.1
MFCMW12
no Seal
-
12
+0.034/0
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
21
0/-0.021
57
10
25.5
42
6
4.5
7.5
4.1
MFCMW13
no Seal
-
13
+0.034/0
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
23
0/-0.021
57
10
25.5
43
6
4.5
7.5
4.1
MFCMW16
no Seal
-
16
+0.034/0
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
28
0/-0.021
67
10
30.5
48
6
4.5
7.5
4.1
MFCMW20
no Seal
-
20
+0.041/0
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
32
0/-0.025
77
10
34.5
54
8
5.5
9.0
5.1
MFCMW25
no Seal
-
25
+0.041/0
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
40
0/-0.025
108
10
50.0
62
8
5.5
9.0
5.1
MFCMW30
no Seal
-
30
+0.041/0
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
45
0/-0.025
128
10
59.0
74
10
6.6
11.0
6.1
顯示壓縮表示 (9 konfigurierbares Produkt)
零件資訊
相似件
Request for quote (RFQ)
Misumi
- MFCMW, MFCMW-S, MFCMW-DS
Shorttext
Center Flanged Oil Free Bushing Housings - Round Flange
上次修改
29.11.2024 04:06:08
單位