Béné Inox 652943-15

Expand Table
EN
1/5
Référence
REF
DN [mm]
DNP [pouce]
D [mm]
F1 [pouce]
F2 [pouce]
L1 [mm]
L2 [mm]
L3 [mm]
S [mm]
POIDS [kg]
1
2
3
4
5
6
7
8
9
652943-6
6
1/8"
6.0
R 1/8"
NPT 1/8"
23.5
9.0
9.0
13
0.012
652943-8
8
1/4"
8.0
R 1/4"
NPT 1/4"
30.0
12.0
12.0
17
0.026
652943-10
10
3/8"
10.0
R 3/8"
NPT 3/8"
30.0
12.0
12.0
19
0.037
652943-15
15
1/2"
15.0
R 1/2"
NPT 1/2"
36.0
15.0
15.0
24
0.055
652943-20
20
3/4"
20.0
R 3/4"
NPT 3/4"
40.0
16.5
16.5
30
0.085
652943-25
25
1"
25.0
R 1"
NPT 1"
46.0
19.0
19.0
36
0.147
652943-32
32
1"1/4
32.0
R 1"1/4
NPT 1"1/4
52.5
22.0
22.0
46
0.261
652943-40
40
1"1/2
40.0
R 1"1/2
NPT 1"1/2
54.0
22.0
22.0
50
0.249
652943-50
50
2"
50.0
R 2"
NPT 2"
62.0
25.0
25.0
65
0.469
顯示壓縮表示形式(9 Produkt)
訂購編碼bene_inox_652943-15
ShorttextAdaptateur mâle gaz conique/ Mâle NPT - Inox 316L
上次修改28.01.2025 09:51:14
單位