2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

22042 DN 15/PN 16 Regulating plug- 11111400005

Expand Table
EN
1/5
Article
ARTIKELCODE
Productkey
PRODUKTKEY
Figure
NOTIZFIGUR
DN
NENNWEITE
PN
DRUCKSTUFE
KVS value
KVS
Material
WERKSTOFF
Connection
ANSCHLUSS
Form
FORM
Plug variant
KEGELART
Product range
PRODUKTBEREICH
Series
PRODUKTBR
DESC1
BESCHREIBUNG1
DESC2
BESCHREIBUNG2
Data sheet
DATENBLATT
CADKEY
CADKEY
1
2
3
4
5
6
7
8
9
10
11
12
2204200151
11111400005
22042
DN 15
PN 16
5.040
EN-JS1049
flange
Straight through
Regulating plug
Flow regulating valves
042
ARI-ASTRA - plus
Combined flow regulating valve - straight through with flanges and bellows seal
020003
c000000225
2204200201
11111500005
22042
DN 20
PN 16
6.060
EN-JS1049
flange
Straight through
Regulating plug
Flow regulating valves
042
ARI-ASTRA - plus
Combined flow regulating valve - straight through with flanges and bellows seal
020003
c000000226
2204200251
11111600005
22042
DN 25
PN 16
8.720
EN-JS1049
flange
Straight through
Regulating plug
Flow regulating valves
042
ARI-ASTRA - plus
Combined flow regulating valve - straight through with flanges and bellows seal
020003
c000000227
2204200321
11111700005
22042
DN 32
PN 16
14.000
EN-JS1049
flange
Straight through
Regulating plug
Flow regulating valves
042
ARI-ASTRA - plus
Combined flow regulating valve - straight through with flanges and bellows seal
020003
c000000228
2204200401
11111800005
22042
DN 40
PN 16
27.000
EN-JS1049
flange
Straight through
Regulating plug
Flow regulating valves
042
ARI-ASTRA - plus
Combined flow regulating valve - straight through with flanges and bellows seal
020003
c000000229
2204200501
11111900005
22042
DN 50
PN 16
33.200
EN-JS1049
flange
Straight through
Regulating plug
Flow regulating valves
042
ARI-ASTRA - plus
Combined flow regulating valve - straight through with flanges and bellows seal
020003
c000000230
2204200651
11112000005
22042
DN 65
PN 16
55.400
EN-JS1049
flange
Straight through
Regulating plug
Flow regulating valves
042
ARI-ASTRA - plus
Combined flow regulating valve - straight through with flanges and bellows seal
020003
c000000231
2204200801
11112100005
22042
DN 80
PN 16
89.500
EN-JS1049
flange
Straight through
Regulating plug
Flow regulating valves
042
ARI-ASTRA - plus
Combined flow regulating valve - straight through with flanges and bellows seal
020003
c000000232
2204201001
11112200005
22042
DN100
PN 16
125.000
EN-JS1049
flange
Straight through
Regulating plug
Flow regulating valves
042
ARI-ASTRA - plus
Combined flow regulating valve - straight through with flanges and bellows seal
020003
c000000233
2204201251
11112300005
22042
DN125
PN 16
224.000
EN-JS1049
flange
Straight through
Regulating plug
Flow regulating valves
042
ARI-ASTRA - plus
Combined flow regulating valve - straight through with flanges and bellows seal
020003
c000000234
2204201501
11112400005
22042
DN150
PN 16
330.000
EN-JS1049
flange
Straight through
Regulating plug
Flow regulating valves
042
ARI-ASTRA - plus
Combined flow regulating valve - straight through with flanges and bellows seal
020003
c000000235
2204202001
11112600004
22042
DN200
PN 16
570.000
EN-JS1049
flange
Straight through
Regulating plug
Flow regulating valves
042
ARI-ASTRA - plus
Combined flow regulating valve - straight through with flanges and bellows seal
020003
c000000236
顯示壓縮表示形式(32 Produkt)
訂購編碼11111400005
ShorttextARI-Flow regulating valves ASTRA -Plus
上次修改30.04.2025 05:16:06
單位

分類

CNS

CNSERPBASE Object Properties