2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

23701 DN 32/PN 25 Soft sealing plug DMA 80- 16101700334

Expand Table
EN
1/5
Article
ARTIKELCODE
Productkey
PRODUKTKEY
Figure
NOTIZFIGUR
DN
NENNWEITE
PN
DRUCKSTUFE
Material
WERKSTOFF
Connection
ANSCHLUSS
Form
FORM
Plug variant
KEGELART
Seal
ABDICHTUNG
Setpoint
SOLLWERTBEREICH
Material diaphragm
WERKSTOFFMEMBRA
Actuator
ANTRIEB
Product range
PRODUKTBEREICH
Series
PRODUKTBR
2789
2790
2791
2792
2793
2794
2795
2796
2797
2798
2799
2800
2801
2802
2803
2804
2805
2806
237010032G1
16101700324
22701
DN 32
PN 16
EN-JS1049
flange
Straight through
Soft sealing plug with flow devider
Stainless steel bellow with secondary stem sealing
2,0 - 5,0 bar / 29 - 73 psig
10-104-1
DMA 80
Pressure reducing valves
700
237010032G1
16101700325
22701
DN 32
PN 16
EN-JS1049
flange
Straight through
Soft sealing plug with flow devider
Stainless steel bellow with secondary stem sealing
2,0 - 5,0 bar / 29 - 73 psig
10-213-1
DMA 80
Pressure reducing valves
700
237010032G1
16101700326
23701
DN 32
PN 25
EN-JS1049
flange
Straight through
Soft sealing plug
Stainless steel bellow
2,0 - 5,0 bar / 29 - 73 psig
10-104-1
DMA 80
Pressure reducing valves
700
237010032G1
16101700327
23701
DN 32
PN 25
EN-JS1049
flange
Straight through
Soft sealing plug
Stainless steel bellow
2,0 - 5,0 bar / 29 - 73 psig
10-213-1
DMA 80
Pressure reducing valves
700
237010032G1
16101700328
23701
DN 32
PN 25
EN-JS1049
flange
Straight through
Metal plug with flow devider
Stainless steel bellow
2,0 - 5,0 bar / 29 - 73 psig
10-104-1
DMA 80
Pressure reducing valves
700
237010032G1
16101700329
23701
DN 32
PN 25
EN-JS1049
flange
Straight through
Metal plug with flow devider
Stainless steel bellow
2,0 - 5,0 bar / 29 - 73 psig
10-213-1
DMA 80
Pressure reducing valves
700
237010032G1
16101700330
23701
DN 32
PN 25
EN-JS1049
flange
Straight through
Soft sealing plug with flow devider
Stainless steel bellow
2,0 - 5,0 bar / 29 - 73 psig
10-104-1
DMA 80
Pressure reducing valves
700
237010032G1
16101700331
23701
DN 32
PN 25
EN-JS1049
flange
Straight through
Soft sealing plug with flow devider
Stainless steel bellow
2,0 - 5,0 bar / 29 - 73 psig
10-213-1
DMA 80
Pressure reducing valves
700
237010032G1
16101700332
23701
DN 32
PN 25
EN-JS1049
flange
Straight through
metal disc
Stainless steel bellow with secondary stem sealing
2,0 - 5,0 bar / 29 - 73 psig
10-104-1
DMA 80
Pressure reducing valves
700
237010032G1
16101700333
23701
DN 32
PN 25
EN-JS1049
flange
Straight through
metal disc
Stainless steel bellow with secondary stem sealing
2,0 - 5,0 bar / 29 - 73 psig
10-213-1
DMA 80
Pressure reducing valves
700
237010032G1
16101700334
23701
DN 32
PN 25
EN-JS1049
flange
Straight through
Soft sealing plug
Stainless steel bellow with secondary stem sealing
2,0 - 5,0 bar / 29 - 73 psig
10-104-1
DMA 80
Pressure reducing valves
700
237010032G1
16101700335
23701
DN 32
PN 25
EN-JS1049
flange
Straight through
Soft sealing plug
Stainless steel bellow with secondary stem sealing
2,0 - 5,0 bar / 29 - 73 psig
10-213-1
DMA 80
Pressure reducing valves
700
237010032G1
16101700336
23701
DN 32
PN 25
EN-JS1049
flange
Straight through
Metal plug with flow devider
Stainless steel bellow with secondary stem sealing
2,0 - 5,0 bar / 29 - 73 psig
10-104-1
DMA 80
Pressure reducing valves
700
237010032G1
16101700337
23701
DN 32
PN 25
EN-JS1049
flange
Straight through
Metal plug with flow devider
Stainless steel bellow with secondary stem sealing
2,0 - 5,0 bar / 29 - 73 psig
10-213-1
DMA 80
Pressure reducing valves
700
237010032G1
16101700338
23701
DN 32
PN 25
EN-JS1049
flange
Straight through
Soft sealing plug with flow devider
Stainless steel bellow with secondary stem sealing
2,0 - 5,0 bar / 29 - 73 psig
10-104-1
DMA 80
Pressure reducing valves
700
237010032G1
16101700339
23701
DN 32
PN 25
EN-JS1049
flange
Straight through
Soft sealing plug with flow devider
Stainless steel bellow with secondary stem sealing
2,0 - 5,0 bar / 29 - 73 psig
10-213-1
DMA 80
Pressure reducing valves
700
237010032G1
16101700382
22701
DN 32
PN 16
EN-JS1049
flange
Straight through
Soft sealing plug
Stainless steel bellow
4,5 - 10,0 bar / 65 - 145 psig
10-104-1
DMA 40
Pressure reducing valves
700
237010032G1
16101700383
22701
DN 32
PN 16
EN-JS1049
flange
Straight through
Soft sealing plug
Stainless steel bellow
4,5 - 10,0 bar / 65 - 145 psig
10-213-1
DMA 40
Pressure reducing valves
700
237010032G1
16101700384
22701
DN 32
PN 16
EN-JS1049
flange
Straight through
Metal plug with flow devider
Stainless steel bellow
4,5 - 10,0 bar / 65 - 145 psig
10-104-1
DMA 40
Pressure reducing valves
700
顯示壓縮表示形式(5596 Produkt)
訂購編碼16101700334
ShorttextARI-PREDU Pressure reducing valves
上次修改30.04.2025 05:15:53
單位

分類

CNS

CNSERPBASE Object Properties
Order Number16101700334