2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

22013 DN 50/PN 16 EA1-24-TP- 14111900031-22709900010

Expand Table
EN
1/5
Article
ARTIKELCODEKL
Productkey
PRODUKTKEYKL
Figure
NOTIZFIGURKL
DN
NENNWEITE
PN
DRUCKSTUFE
KVS value
KVS
Material
WERKSTOFF
Material inside
WERKSTOFFINNEN
Material washer
WERKSTOFFSCHEIB
Material gasket
WERKSTOFFMAN
Connection
ANSCHLUSS
Form
FORM
Product range
PRODUKTBEREICH
Series
PRODUKTBR
DESC1
BESCHREIBUNG1
DESC2
BESCHREIBUNG2
CADKEY
CADKEY
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
220130040G1
14111800030
22013
DN 40
PN 16
91
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
FPM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets
c000006736
220130040G1
14111800031
21013
DN 40
PN 10
91
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets
c000006726
220130040G1
14111800032
21013
DN 40
PN 10
91
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets
c000006726
220130040G1
14111800033
21013
DN 40
PN 10
91
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets
c000006726
220130040G1
14111800034
21013
DN 40
PN 10
91
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets
c000006726
220130040G1
14111800035
21013
DN 40
PN 10
91
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
FPM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets
c000006726
220130040G1
14111800036
21013
DN 40
PN 10
91
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
FPM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets
c000006726
220130050G1
14111900028
22013
DN 50
PN 16
172
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets
c000006737
220130050G1
14111900029
22013
DN 50
PN 16
172
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets
c000006737
220130050G1
14111900030
22013
DN 50
PN 16
172
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets
c000006737
220130050G1
14111900031
22013
DN 50
PN 16
172
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets
c000006737
220130050G1
14111900032
22013
DN 50
PN 16
172
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
FPM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets
c000006737
220130050G1
14111900033
22013
DN 50
PN 16
172
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
FPM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets
c000006737
220130050G1
14111900034
21013
DN 50
PN 10
172
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets
c000006727
220130050G1
14111900035
21013
DN 50
PN 10
172
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets
c000006727
220130050G1
14111900036
21013
DN 50
PN 10
172
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets
c000006727
220130050G1
14111900037
21013
DN 50
PN 10
172
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets
c000006727
220130050G1
14111900038
21013
DN 50
PN 10
172
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
FPM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets
c000006727
220130050G1
14111900039
21013
DN 50
PN 10
172
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
FPM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with threaded eyelets
c000006727
顯示壓縮表示形式(1112 Produkt)
訂購編碼14111900031-22709900010
ShorttextButterfly valve with threaded eyelets and electric rotary actuator EA
上次修改12.03.2025 13:16:58
單位

分類

CNS

CNSERPBASE Object Properties