2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

C-MSSLR1

Expand Table
EN
1/5
Part Number
PN
No.
NO
Thread Diameter R
R
A
A [mm]
B
B [mm]
C
C [mm]
D
D [mm]
E
E [mm]
L
L [mm]
Wrench Flats H
H [mm]
1
2
3
C-MSSLR1
1
R1/8
7.0
7
10
5
10
38.2
9.9
C-MSSLR2
2
R1/4
9.7
7
12
7
14
44.6
14.0
C-MSSLR3
3
R3/8
10.0
10
15
9
18
52.6
19.0
顯示壓縮表示形式(3 Produkt)
ShorttextC-VALUE Silencers - Metal Type - SLR Series
上次修改29.11.2024 04:28:19
單位