1631170 DADL-EC-Q11-32

Expand Table
EN
1/5
Part number
TNR
Type
TYP
B1 [mm]
B2 [mm]
D1 [mm]
D2
H1 [mm]
H2 [mm]
H3 [mm]
H4 [mm]
L1 [mm]
L2 [mm]
L3 [mm]
L4 [mm]
L5 [mm]
L6 [mm]
R1 [mm]
R2 [mm]
R3 [mm]
R4 [mm]
R5 [mm]
R6 [mm]
R7 [mm]
1
2
3
4
5
6
1692496
DADL-EC-Q11-16
11.200
4.500
6.500
M3
9.000
4.500
8.000
4.900
18.500
12.300
15.000
8.300
9.900
9.600
18.800
19.500
18.300
17.500
14.500
0.800
1.500
1435411
DADL-EC-Q11-20/25
11.500
4.750
7.500
M4
13.000
6.500
11.800
6.400
23.500
16.900
20.000
12.300
15.300
15.000
24.500
25.250
24.100
22.750
19.250
0.800
0.000
1631170
DADL-EC-Q11-32
13.250
6.000
9.000
M5
17.000
8.500
14.000
7.900
29.100
22.400
25.000
12.300
19.300
19.000
32.750
34.000
32.150
30.500
26.500
1.000
3.000
1535091
DADL-EC-Q11-35/40
17.200
8.000
10.600
M6
14.800
7.400
15.000
8.900
34.500
26.800
25.000
16.300
24.100
23.800
36.800
38.000
36.200
34.500
29.000
1.000
3.000
1796626
DADL-EC-Q11-50
17.250
5.000
14.000
M8
19.000
9.500
18.500
10.900
43.500
33.000
27.000
20.400
29.500
29.000
43.250
45.000
42.500
40.000
34.000
1.000
3.000
1941355
DADL-EC-Q11-63
21.000
7.000
17.000
M10
21.000
10.500
25.000
13.900
47.500
35.900
27.000
20.400
31.500
31.000
52.000
55.000
51.300
49.000
41.000
1.000
3.000
顯示壓縮表示形式(6 Produkt)
訂購編碼1631170
ShorttextClamping component
上次修改22.08.2023 14:54:39
單位

分類

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties

ECLASS 14.0

51-01-08-92 Damping element (pneumatics, accessories)
Manufacturer nameFesto

ECLASS 10.1

27-29-43-90 氣動(附件,未歸類)
Manufacturer nameFesto
27-29-90-90 氣動(其他,未歸類)

ECLASS 9.1

27-29-92-90 氣動(附件,未歸類)
Manufacturer nameFesto
27-29-90-90 氣動(其他,未歸類)

ECLASS 7.1

27-29-92-90 Pneumatics (accessories, unclassified)
Manufacturer nameFesto
27-29-90-90 Pneumatics (other, unclassified)

ECLASS 6.2

27-29-92-90 Pneumatics (accessories, unclassified)
Manufacturer nameFesto
27-29-90-90 Pneumatics (other, unclassified)

ECLASS 6.1

27-29-92-90 Pneumatics (accessories, unclassified)
Manufacturer nameFesto
27-29-90-90 Pneumatics (other, unclassified)

ECLASS 5.1

27-29-90-90 Pneumatics (other, unclassified)
Manufacturer's nameFesto

ECLASS 5.0

27-29-90-90 90