2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1568183 DADL-EL-Q11-25---(25_0_0)

Expand Table
EN
1/5
Part number
TNR
Type
TYP
Size
BG
Extended position
HUBST [mm]
Rotation angle
ROT [°]
B3 [mm]
B4 [mm]
B5 [mm]
D1 [mm]
D6 [mm]
Thread
D7
D15 [mm]
D16 [mm]
H6 [mm]
H7 [mm]
H8 [mm]
H9 [mm]
H10 [mm]
H11 [mm]
H12 [mm]
H13 [mm]
H14 [mm]
1
2
3
4
5
6
7
1692770
DADL-EL-Q11-16
16
0
0
37.600
38.000
26.900
21.000
7.000
M4
61.900
49.000
51
18.000
17.000
43.1
9.000
2.500
52.6
19.600
3.500
1579786
DADL-EL-Q11-20
20
0
0
43.600
44.000
32.400
24.000
7.000
M4
74.900
62.000
62.5
26.500
25.600
51.2
13.000
2.500
65.2
29.200
3.500
1568183
DADL-EL-Q11-25
25
0
0
43.600
44.000
32.400
26.000
9.000
M5
74.900
62.000
67.9
26.500
25.600
56.5
13.000
2.500
70.3
28.900
3.500
1631139
DADL-EL-Q11-32
32
0
0
43.600
44.000
39.400
40.000
9.000
M6
95.400
79.000
79
26.700
31.500
68.5
17.000
2.500
87
37.000
4.000
1544900
DADL-EL-Q11-35/40
35
0
0
57.600
58.000
50.200
45.000
9.000
M6
110.900
89.000
98
35.000
34.000
83
14.800
2.500
101
38.000
5.000
1796637
DADL-EL-Q11-50
50
0
0
71.400
72.000
59.600
54.000
12.000
M8
124.300
110.000
103
45.000
42.000
88
19.000
4.600
106
47.000
6.000
1941568
DADL-EL-Q11-63
63
0
0
71.400
72.000
65.800
63.000
15.000
M10
148.500
130.000
103
49.000
52.000
88
22.000
4.600
106
59.000
6.000
顯示壓縮表示 (7 konfigurierbares Produkt)
訂購編碼1568183
ShorttextClamping unit
上次修改22.08.2023 14:54:39
單位

分類

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties

ECLASS 14.0

51-01-08-92 Damping element (pneumatics, accessories)
Manufacturer nameFesto

ECLASS 10.1

27-29-43-90 氣動(附件,未歸類)
Manufacturer nameFesto
27-29-90-90 氣動(其他,未歸類)

ECLASS 9.1

27-29-92-90 氣動(附件,未歸類)
Manufacturer nameFesto
27-29-90-90 氣動(其他,未歸類)

ECLASS 7.1

27-29-92-90 Pneumatics (accessories, unclassified)
Manufacturer nameFesto
27-29-90-90 Pneumatics (other, unclassified)

ECLASS 6.2

27-29-92-90 Pneumatics (accessories, unclassified)
Manufacturer nameFesto
27-29-90-90 Pneumatics (other, unclassified)

ECLASS 6.1

27-29-92-90 Pneumatics (accessories, unclassified)
Manufacturer nameFesto
27-29-90-90 Pneumatics (other, unclassified)

ECLASS 5.1

27-29-90-90 Pneumatics (other, unclassified)
Manufacturer's nameFesto

ECLASS 5.0

27-29-90-90 90