過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Sugatsune
Industrial Component Hardware
HINGES
DAMPER HINGES (SOFT CLOSE HINGES)
H360-26_16T - CONCEALED HINGE
Sugatsune
...
HINGES
DAMPER HINGES (SOFT CLOSE HINGES)
H360-26_16T - CONCEALED HINGE
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SUGATSUNE 160-029-079 H360-C26-16T
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
EURO Hinge Type [For WEB Search]
EUROHINGETYPEFORWEBSEARCH
Hinges Type
HINGESTYPE
Series
SERIES
Material Installed To
MATERIALINSTALLEDTO
Opening Angle
OPENINGANGLE
Installation
INSTALLATION
Overlay Amount
OVERLAYAMOUNT
Additional Function
ADDITIONALFUNCTION
Min Door Thickness
MINDOORTHICKNESS
Max Door Thickness
MAXDOORTHICKNESS
Colour
COLOUR
Material
MATERIAL
1
2
3
160-029-079
H360-C26-16T
4510932179102
Main Body
One Touch Concealed Hinges
360 OLYMPIA Series
Wood
100°
Half Overlay
12 to 16mm
With Catch|One Touch Mounting
18
30
Silver/Grey
Steel
160-029-082
H360-26-16T
4510932179133
Main Body
One Touch Concealed Hinges
360 OLYMPIA Series
Wood
100°
Half Overlay
12 to 16mm
Without Catch|One Touch Mounting
18
30
Silver/Grey
Steel
160-029-085
H360-D26-16T
4510932179164
Main Body
One Touch Concealed Hinges
360 OLYMPIA Series
Wood
100°
Half Overlay
12 to 16mm
Built-in damper|One Touch Mounting
18
30
Silver/Grey
Steel
顯示壓縮表示形式(3 Produkt)
零件資訊
相似件
Request for quote (RFQ)
Sugatsune
- H360-26_16T
Shorttext
CONCEALED HINGE
上次修改
20.10.2025 13:46:08
單位
关键字
CLOSE
CONCEALED HINGE
Component
DAMPER
HINGES
Hardware
Industrial
分類
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties