過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Cleveland Lineartechnik
Cross Roller Bearing Slides
Slides RQP-RQL-RQM
RQL - Cross-roller bearing slide guide / square slide, with handwheel, spindle and spindle nut
Cleveland Lineartechnik
...
Slides RQP-RQL-RQM
RQL - Cross-roller bearing slide guide / square slide, with handwheel, spindle and spindle nut
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
RQL-2-100-100-2525-M-M 6 x 1-NR-0-0-0
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Slides type
TYP
Execution
AF
Size
GR
Carriage width
A [mm]
Length of the outer part
B [mm]
X/Y-HUB1
HUB1 [mm]
X/Y-HUB2
HUB2 [mm]
Sled position 1
POS1 [mm]
Sled position 2
POS2 [mm]
Spindle type
SP
Spindle slope
ST
Mounting Style
MA
Hole pattern inner part
BIT
Hole pattern outer part
BAT
Sonder
SZ
1
2
3
4
5
Cross-roller bearing slide guide / square slide
with handwheel, spindle and spindle nut
1
75
75
25
25
0
0
Mertric spindle
M 6 x 1
Standard mounting on the right
Ohne
Ohne
Without
Cross-roller bearing slide guide / square slide
with handwheel, spindle and spindle nut
2
100
100
25
25
0
0
Mertric spindle
M 6 x 1
Standard mounting on the right
Ohne
Ohne
Without
Cross-roller bearing slide guide / square slide
with handwheel, spindle and spindle nut
3
150
150
50
50
0
0
Mertric spindle
M 6 x 1
Standard mounting on the right
Ohne
Ohne
Without
Cross-roller bearing slide guide / square slide
with handwheel, spindle and spindle nut
4
200
200
50
50
0
0
Mertric spindle
M 6 x 1
Standard mounting on the right
Ohne
Ohne
Without
Cross-roller bearing slide guide / square slide
with handwheel, spindle and spindle nut
5
300
300
100
100
0
0
Mertric spindle
M 8 x 1
Standard mounting on the right
Ohne
Ohne
Without
顯示壓縮表示 (5 konfigurierbares Produkt)
零件資訊
相似件
Request for quote (RFQ)
Cleveland Lineartechnik
- RQL
Shorttext
Cross-roller bearing slide guide / square slide, with handwheel, spindle and spindle nut
上次修改
10.07.2025 13:49:52
單位