RZH-11-150-203-50-NR-0-0-0-0

Expand Table
EN
1/5
Slides type
TYP
Execution
AF
Size
GR
Carriage width
A [mm]
Length of the outer part
B [mm]
Hub
C [mm]
Sled position
POS [mm]
Mounting Style
MA
Bellow
FB
Hole pattern inner part
BIT [mm]
Hole pattern outer part
BAT
Sonder
SZ
Length of the inner part
B1 [mm]
D [mm]
F
1
2
3
4
5
6
7
8
9
10
Cross roller bearing-carriage guide
With built-in cylinder, hydraulics
7
100
152
25
0
Standard mounting on the right
Without bellows cover
Without
Without
Without
126
42
R 1/8
Cross roller bearing-carriage guide
With built-in cylinder, hydraulics
8
100
203
50
0
Standard mounting on the right
Without bellows cover
Without
Without
Without
152
42
R 1/8
Cross roller bearing-carriage guide
With built-in cylinder, hydraulics
9
100
254
50
0
Standard mounting on the right
Without bellows cover
Without
Without
Without
203
42
R 1/8
Cross roller bearing-carriage guide
With built-in cylinder, hydraulics
10
100
305
75
0
Standard mounting on the right
Without bellows cover
Without
Without
Without
228
42
R 1/8
Cross roller bearing-carriage guide
With built-in cylinder, hydraulics
11
150
203
50
0
Standard mounting on the right
Without bellows cover
Without
Without
Without
152
50
R 1/4
Cross roller bearing-carriage guide
With built-in cylinder, hydraulics
12
150
305
100
0
Standard mounting on the right
Without bellows cover
Without
Without
Without
203
50
R 1/4
Cross roller bearing-carriage guide
With built-in cylinder, hydraulics
13
150
406
100
0
Standard mounting on the right
Without bellows cover
Without
Without
Without
304
50
R 1/4
Cross roller bearing-carriage guide
With built-in cylinder, hydraulics
14
150
406
150
0
Standard mounting on the right
Without bellows cover
Without
Without
Without
253
50
R 1/4
Cross roller bearing-carriage guide
With built-in cylinder, hydraulics
15
200
457
150
0
Standard mounting on the right
Without bellows cover
Without
Without
Without
304
58
R 1/4
Cross roller bearing-carriage guide
With built-in cylinder, hydraulics
16
200
610
200
0
Standard mounting on the right
Without bellows cover
Without
Without
Without
406
58
R 1/4
顯示壓縮表示 (10 konfigurierbares Produkt)
ShorttextCross-roller bearing slide guide with built-in cylinder, hydraulic
上次修改10.07.2025 13:49:52
單位

分類

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties