2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

4WRPDH6C3B02L-2X/M/24ED6S

Expand Table
EN
1/5
Order number
CNSORDERNO
Material number
MN
Main ports
P
Type
TYPE
Electronics
E
Control spool/sleeve
CSS
Size
SIZE
Symbols
SYM
Installation side of the inductive position transducer
IS
Rated flow
RF [l/min]
Flow characteristic
FC
Component series
CS
Seal material
SM
Supply voltage of the integrated electronics
SV [V]
1
4WRPDH6C3B02L-2X/M/24ED6S
R901496404
4: 4 main ports
WRP: Directional control valve
D: With integrated digital axis controller
H: Control spool/sleeve
6: Size 6
B: B
02: 2 l/min
L: Linear
2X: Component series 20 to 29
M: NBR seals
24: 24 V DC
顯示壓縮表示 (1 konfigurierbares Produkt)
訂購編碼R901496404
ShorttextDirectional control valve, direct operated, with integrated digital axis controller (IAC-Multi-Ethernet)
上次修改31.07.2025 09:05:20
單位

分類

By Categories

Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pump Pump
Valve Valve
Cylinder Cylinder

CNS

CNSERPBASE Object Properties