2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3SEC6E35-2X/G24N9K4

Expand Table
EN
1/5
Order number
CNSORDERNO
Material number
MN
Number of main ports
P
Type of valve
TOV
Size
S
Symbols
SS
Component series
CS
Direct voltage
V [V]
Manual override
M
Electrical connection
EC
Check valve insert
CV
Seal material
SM
Datasheet
RNR
1
3SEC6E35-2X/G24N9K4
R901509298
3: 3 main ports
SEC: Seat valve
6: Size 6
2X: Component series 20 … 29 (20 … 29: unchanged installation and connection dimensions)
G24: Direct voltage 24 V
N9: With concealed manual override
K4: Connector 3-pole (2 + PE) according to DIN EN 175301-803
Without check valve insert, without screw-in throttle
NBR seals
RE22028
顯示壓縮表示 (1 konfigurierbares Produkt)
訂購編碼R901509298
ShorttextDirectional seat valves, direct operated, with solenoid actuation
上次修改01.08.2025 12:28:21
單位

分類

By Categories

Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pump Pump
Valve Valve
Cylinder Cylinder

CNS

CNSERPBASE Object Properties