過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
80/20
Inch
Fastening Options
13179 ,13180 ,13181 ,13182 ,14161_in - Drop-In T-Nuts
80/20
Inch
Fastening Options
13179 ,13180 ,13181 ,13182 ,14161_in - Drop-In T-Nuts
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
13180
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Material
MAT
A (Thread)
A
B
B [英寸]
C
C [英寸]
D
D [英寸]
E
E [英寸]
Weight
W [lbs.]
Compatibility Code
CC
1
2
3
4
5
13179
Die-Cast Zinc
M3
0.787
0.567
0.315
0.327
.0050
8-15, 8-40
13180
Die-Cast Zinc
M4
0.787
0.567
0.315
0.327
.0050
8-15, 8-40
13181
Die-Cast Zinc
M5
0.787
0.567
0.315
0.327
.0050
8-15, 8-40
13182
Die-Cast Zinc
M6
0.787
0.567
0.315
0.327
.0050
8-15, 8-40
14161
Die-Cast Zinc
1/4-20
0.787
0.567
0.315
0.327
.0050
8-15, 8-40
顯示壓縮表示形式(5 Produkt)
零件資訊
相似件
Request for quote (RFQ)
80/20
- 13179 ,13180 ,13181 ,13182 ,14161_in
訂購編碼
13180
Shorttext
Drop-In T-Nuts
上次修改
20.05.2021 05:17:54
單位
关键字
Inch
分類
CNS
CNSERPBASE Object Properties
Order Number
13180