過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Bishop-Wisecarver
DualVee Vee Guides
Wheel Cover - DualVee Guide Wheel Cover
Bishop-Wisecarver
DualVee Vee Guides
Wheel Cover - DualVee Guide Wheel Cover
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
WC2LPA
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
PN
Size
SIZE
Compatible With
CW
Mounting Surface to Track Vee
MS [英寸]
A Screw
A
B Washer
B
C Wheel Cover
C
D Felt
D
E Bottle of Lubricant
E
Weight
WEIGHT [g]
Include Hardware in Model
HARDWARE
ASSCFGPRA
1
2
3
4
5
6
7
8
WC1A
1
Standard profile bushings
0.404
M2 x 0.4 x 12mm Stainless
M2 Stainless
Black ABS
White wool
Synthetic oil
12
Yes
wheel_covers_1
WC1LPA
1
Low profile bushings
0.247
M2 x 0.4 x 8mm Stainless
M2 Stainless
Black ABS
White wool
Synthetic oil
12
Yes
wheel_covers_1
WC2A
2
Standard profile bushings
0.48
M3 x 0.5 x 16mm Stainless
M3 Stainless
Black ABS
White wool
Synthetic oil
15
Yes
wheel_covers_2
WC2LPA
2
Low profile bushings
0.322
M3 x 0.5 x 12mm Stainless
M3 Stainless
Black ABS
White wool
Synthetic oil
16
Yes
wheel_covers_2
WC3A
3
Standard profile bushings
0.69
M3 x 0.5 x 20mm Stainless
M3 Stainless
Black ABS
White wool
Synthetic oil
40
Yes
wheel_covers_3
WC3LPA
3
Low profile bushings
0.454
M3 x 0.5 x 16mm Stainless
M3 Stainless
Black ABS
White wool
Synthetic oil
18
Yes
wheel_covers_3
WC4A
4
Standard profile bushings
0.813
M4 x 0.7 x 25mm Stainless
M4 Stainless
Black ABS
White wool
Synthetic oil
46
Yes
wheel_covers_4
WC4LPA
4
Low profile bushings
0.498
M4 x 0.7 x 20mm Stainless
M4 Stainless
Black ABS
White wool
Synthetic oil
36
Yes
wheel_covers_4
顯示壓縮表示 (8 konfigurierbares Produkt)
零件資訊
相似件
Request for quote (RFQ)
Bishop-Wisecarver
- Wheel Cover
Shorttext
DualVee Guide Wheel Cover
上次修改
31.10.2023 13:37:15
單位
关键字
Guides
分類
CNS
CNSPHYPROP Physical Properties