2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

5019308

Expand Table
所有配送國家/地區
EN
1/5
Item Number
IN
LOD Level
LOD
Nominal Diameter
DN [mm]
Pressure Rating
PN
Ø Pipe
PA [mm]
ØD Flange
D [mm]
Flange
C [mm]
ØK Flange
K [mm]
Ød4 Flange
D4
Bolts Qty.
Q
Bolts Thread
TH
Bolts Ød2
D2 [mm]
SDR 11 Valve with PE tails
S [mm]
Valve with PE tails
H [mm]
Valve with PE tails
H1 [mm]
Valve with PE tails
L [mm]
Valve with PE tails
L2 [mm]
Valve with PE tails
B [mm]
a Spindle
A [mm]
c Spindle
CS [mm]
1
2
3
4
5
6
7
8
5019792
400
50
PN16
63
165
19
125
98
4
M 16
19
5.8
234
316
399
215
143
14.8
30
5019793
400
65
PN16
75
185
19
145
118
4
M 16
19
6.9
305
397
416
235
180
17.3
35
5018912
400
80
PN16
90
200
19
160
133
8
M 16
19
8.2
313
413
425
245
180
17.3
35
5019308
400
100
PN16
110
220
19
180
153
8
M 16
19
10.0
343
453
450
265
213
19.3
38
5018927
400
100
PN16
125
220
19
180
153
8
M 16
19
11.4
343
453
476
293
213
19.3
38
5019824
400
125
PN16
140
250
19
210
183
8
M 16
19
12.8
421
546
485
310
285
19.3
38
5018928
400
150
PN16
160
285
19
240
209
8
M 20
23
14.6
433
576
503
320
285
19.3
38
5019825
400
150
PN16
180
285
19
240
209
8
M 20
23
16.4
433
576
512
334
285
19.3
38
顯示壓縮表示 (8 konfigurierbares Produkt)
訂購編碼5019308
ShorttextE3 valve, flange-PE tail, PN 16
上次修改13.10.2025 09:45:18
單位