2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Béné Inox 652394-4015

Expand Table
EN
1/5
Référence
REF
Forme
FORM
Matière
MAT
Diamètre nominal
DN [mm]
F1 [Pouces]
F2 [Pouces]
L1 [mm]
L2 [mm]
S [mm]
POIDS [kg]
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
652394-2010
Gaz
Inox 316 L
20-10
3/4"
3/8"
28
16
30
0.10
652394-2015
Gaz
Inox 316 L
20-15
3/4"
1/2"
28
16
30
0.09
652394-258
Gaz
Inox 316 L
25-8
1"
1/4"
31
19
38
0.19
652394-2510
Gaz
Inox 316 L
25-10
1"
3/8"
31
19
38
0.18
652394-2515
Gaz
Inox 316 L
25-15
1"
1/2"
31
19
38
0.17
652394-2520
Gaz
Inox 316 L
25-20
1"
3/4"
33
19
38
0.17
652394-3210
Gaz
Inox 316 L
32-10
1"1/4
3/8"
33
20
50
0.34
652394-3215
Gaz
Inox 316 L
32-15
1"1/4
1/2"
33
20
50
0.34
652394-3220
Gaz
Inox 316 L
32-20
1"1/4
3/4"
34
20
50
0.34
652394-3225
Gaz
Inox 316 L
32-25
1"1/4
1"
39
20
50
0.36
652394-4015
Gaz
Inox 316 L
40-15
1"1/2
1/2"
35
21
55
0.43
652394-4020
Gaz
Inox 316 L
40-20
1"1/2
3/4"
35
21
55
0.41
652394-4025
Gaz
Inox 316 L
40-25
1"1/2
1"
39
21
55
0.48
652394-4032
Gaz
Inox 316 L
40-32
1"1/2
1"1/4
40
20
55
0.39
652394-5020
Gaz
Inox 316 L
50-20
2"
3/4"
40
21
65
0.63
652394-5025
Gaz
Inox 316 L
50-25
2"
1"
40
21
65
0.60
652394-5032
Gaz
Inox 316 L
50-32
2"
1"1/4
42
21
65
0.57
652394-5040
Gaz
Inox 316 L
50-40
2"
1"1/2
42
21
65
0.51
652394-6525
Gaz
Inox 316 L
65-25
2"1/2
1"
55
35
83
1.33
顯示壓縮表示形式(39 Produkt)
訂購編碼Béné Inox 652394-4015
ShorttextFemale / female reducer - Stainless steel 316L
上次修改05.02.2021 14:29:19
單位

分類

CNS

CNSERPBASE Object Properties