過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Oil Free Bushings
MPCA - Flanged Oil Free Bushing Housings - Compact Flange
Misumi
Metric
Oil Free Bushings
MPCA - Flanged Oil Free Bushing Housings - Compact Flange
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MPCA12
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Material of Housing
MATH
Surface Treatment
ST
d
DD [mm]
d Tolerance
DDTOL [mm]
D
D [mm]
D Tolerance
DTOL [mm]
L
L [mm]
L1
L1 [mm]
S
S [mm]
H
H [mm]
T
T [mm]
d1
DD1 [mm]
d2
DD2 [mm]
t
TT [mm]
P.C.D.
PCD [mm]
F
F [mm]
A
A [mm]
1
2
3
4
5
6
7
8
9
MPCA6
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
6
+0.022/+0.010
15
0/-0.018
21
5
15
32
5
3.5
6.0
3.1
23
0
23
MPCA8
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
8
+0.028/+0.013
17
0/-0.018
26
5
20
34
5
3.5
6.0
3.1
25
0
25
MPCA10
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
10
+0.028/+0.013
20
0/-0.021
32
5
25
39
6
4.5
7.5
4.1
29
0
29
MPCA12
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
12
+0.034/+0.016
24
0/-0.021
32
10
25
44
6
4.5
7.5
4.1
34
0
34
MPCA13
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
13
+0.034/+0.016
26
0/-0.021
32
10
25
46
6
4.5
7.5
4.1
36
0
36
MPCA16
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
16
+0.034/+0.016
30
0/-0.021
37
10
30
50
6
4.5
7.5
4.1
40
26
30
MPCA20
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
20
+0.041/+0.020
36
0/-0.025
42
10
35
62
8
5.5
9.0
5.1
48
30
38
MPCA25
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
25
+0.041/+0.020
42
0/-0.025
57
10
50
68
8
5.5
9.0
5.1
54
36
40
MPCA30
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
30
+0.041/+0.020
48
0/-0.025
67
10
60
78
10
6.6
11.0
6.1
62
40
48
顯示壓縮表示形式(9 Produkt)
零件資訊
相似件
Request for quote (RFQ)
Misumi
- MPCA
Shorttext
Flanged Oil Free Bushing Housings - Compact Flange
上次修改
29.11.2024 04:06:11
單位
关键字
Bushing
Compact Flange
Flanged
Housings
Oil Free
metric
分類
CNS
CNSERPBASE Object Properties