Misumi
Metric
Oil Free Bushings
MFKW, MFKW-S, MFKW-DS - Flanged Oil Free Bushing Housings - Standard - Double - Square Flange
Misumi
Metric
Oil Free Bushings
MFKW, MFKW-S, MFKW-DS - Flanged Oil Free Bushing Housings - Standard - Double - Square Flange
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MFKW16
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Type
TYPE
Seal
SEAL
d
DD [mm]
D
D [mm]
L
L [mm]
L1
L1 [mm]
H
H [mm]
T
T [mm]
d1
DD1 [mm]
d2
DD2 [mm]
t
TT [mm]
P.C.D.
PCD [mm]
W
W [mm]
1
2
3
4
5
6
7
8
9
10
11
12
MFKW6
MFKW
no Seal
6
12
37
5
28
5
3.5
6.0
3.1
20
22
MFKW8
MFKW
no Seal
8
15
47
5
32
5
3.5
6.0
3.1
24
25
MFKW10
MFKW
no Seal
10
19
57
5
40
6
4.5
7.5
4.1
29
30
MFKW12
MFKW
no Seal
12
21
57
10
42
6
4.5
7.5
4.1
32
32
MFKW13
MFKW
no Seal
13
23
57
10
43
6
4.5
7.5
4.1
33
34
MFKW16
MFKW
no Seal
16
28
67
10
48
6
4.5
7.5
4.1
38
37
MFKW20
MFKW
no Seal
20
32
77
10
54
8
5.5
9.0
5.1
43
42
MFKW25
MFKW
no Seal
25
40
108
10
62
8
5.5
9.0
5.1
51
50
MFKW30
MFKW
no Seal
30
45
128
10
74
10
6.6
11.0
6.1
60
58
MFKW35
MFKW
no Seal
35
52
128
15
82
10
6.6
11.0
6.1
67
64
MFKW40
MFKW
no Seal
40
60
150
15
96
13
9.0
14.0
8.1
78
75
MFKW50
MFKW
no Seal
50
80
170
15
116
13
9.0
14.0
8.1
98
92
顯示壓縮表示 (12 konfigurierbares Produkt)
零件資訊
相似件
Request for quote (RFQ)
Misumi
- MFKW, MFKW-S, MFKW-DS
Shorttext
Flanged Oil Free Bushing Housings - Standard - Double - Square Flange
上次修改
29.05.2023 01:32:14
單位
关键字
Bushing
Double
Flanged
Housings
Oil Free
Square Flange
Standard
metric
分類
CNS
CNSERPBASE Object Properties