MFML12

Expand Table
EN
1/5
Part No.
PN
Seal
SEAL
Material of Housing
MATH
Surface Treatment
ST
d
DD [mm]
d Tolerance
DDTOL [mm]
D
D [mm]
D Tolerance
DTOL [mm]
L
L [mm]
L1
L1 [mm]
H
H [mm]
T
T [mm]
d1
DD1 [mm]
d2
DD2 [mm]
t
TT [mm]
P.C.D.
PCD [mm]
1
2
3
4
5
6
7
8
9
MFML6
no Seal
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
6
+0.022/0
12
0/-0.018
52
5
28
5
3.5
6.0
3.1
20
MFML8
no Seal
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
8
+0.028/0
15
0/-0.018
67
5
32
5
3.5
6.0
3.1
24
MFML10
no Seal
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
10
+0.028/0
19
0/-0.021
82
5
40
6
4.5
7.5
4.1
29
MFML12
no Seal
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
12
+0.034/0
21
0/-0.021
82
10
42
6
4.5
7.5
4.1
32
MFML13
no Seal
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
13
+0.034/0
23
0/-0.021
82
10
43
6
4.5
7.5
4.1
33
MFML16
no Seal
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
16
+0.034/0
28
0/-0.021
97
10
48
6
4.5
7.5
4.1
38
MFML20
no Seal
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
20
+0.041/0
32
0/-0.025
112
10
54
8
5.5
9.0
5.1
43
MFML25
no Seal
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
25
+0.041/0
40
0/-0.025
158
10
62
8
5.5
9.0
5.1
51
MFML30
no Seal
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
30
+0.041/0
45
0/-0.025
188
10
74
10
6.6
11.0
6.1
60
顯示壓縮表示 (9 konfigurierbares Produkt)
ShorttextFlanged Oil Free Bushing Housings - Standard - Long - Round Flange
上次修改29.11.2024 04:06:09
單位

分類

CNS

CNSERPBASE Object Properties