Misumi
Metric
Oil Free Bushings
MFIMS, MFIMS-S, MFIMS-DS - Flanged Oil Free Bushing Housings - with Pilot - Single - Round Flange
Misumi
...
Oil Free Bushings
MFIMS, MFIMS-S, MFIMS-DS - Flanged Oil Free Bushing Housings - with Pilot - Single - Round Flange
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MFIMS16
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Seal
SEAL
Material of Seal
MATS
Material of Housing
MATH
Surface Treatment
ST
Material of Bushing
MATB
d
DD [mm]
D
D [mm]
L
L [mm]
l
LL [mm]
H
H [mm]
T
T [mm]
d1
DD1 [mm]
d2
DD2 [mm]
t
TT [mm]
P.C.D.
PCD [mm]
1
2
3
4
5
6
7
8
9
10
11
12
MFIMS6
no Seal
-
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
6
12
22
5
28
5
3.5
6.0
3.1
20
MFIMS8
no Seal
-
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
8
15
27
5
32
5
3.5
6.0
3.1
24
MFIMS10
no Seal
-
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
10
19
32
6
40
6
4.5
7.5
4.1
29
MFIMS12
no Seal
-
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
12
21
32
6
42
6
4.5
7.5
4.1
32
MFIMS13
no Seal
-
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
13
23
32
6
43
6
4.5
7.5
4.1
33
MFIMS16
no Seal
-
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
16
28
37
6
48
6
4.5
7.5
4.1
38
MFIMS20
no Seal
-
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
20
32
42
8
54
8
5.5
9.0
5.1
43
MFIMS25
no Seal
-
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
25
40
58
8
62
8
5.5
9.0
5.1
51
MFIMS30
no Seal
-
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
30
45
68
10
74
10
6.6
11.0
6.1
60
MFIMS35
no Seal
-
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
35
52
68
10
82
10
6.6
11.0
6.1
67
MFIMS40
no Seal
-
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
40
60
80
13
96
13
9.0
14.0
8.1
78
MFIMS50
no Seal
-
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
50
80
90
13
116
13
9.0
14.0
8.1
98
顯示壓縮表示 (12 konfigurierbares Produkt)
零件資訊
相似件
Request for quote (RFQ)
Misumi
- MFIMS, MFIMS-S, MFIMS-DS
Shorttext
Flanged Oil Free Bushing Housings - with Pilot - Single - Round Flange
上次修改
29.11.2024 04:06:09
單位