過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.30 Grooved pins
BN 894 Flat countersunk head grooved pins
BN 894 - Flat countersunk head grooved pins KN 5 (DIN 1477; ISO 8747), steel, zinc plated blue
Bossard Catalog
...
BN 894 - Flat countersunk head grooved pins KN 5 (DIN 1477; ISO 8747), steel, zinc plated blue
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BN 894 1360337 flat countersunk head grooved pin 3x5
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Identification
BNARTNR
BNNORM1
BNNORM2
Material
BNMAT
Surface
BNSURFACE
Nominal dimension
D1 [mm]
Angle
ALPHA [°]
js15
L [mm]
D3 [mm]
K [mm]
~
F [mm]
Diameter kerf
D2 [mm]
1
|
1.6x5
2
|
2x4
3
|
2x5
4
|
2x6
5
|
2x8
6
|
2.5x6
7
|
2.5x8
8
|
3x5
9
|
3x6
10
|
3x8
11
|
3x10
12
|
3x12
13
|
3x16
14
|
4x8
15
|
4x10
16
|
4x12
1153285
DIN 1477
ISO 8747
Steel
zinc plated blue
1.6
75
5
2.8
0.8
0.5
1.70
1360140
DIN 1477
ISO 8747
Steel
zinc plated blue
2.0
75
4
3.5
1.0
0.5
2.15
1360159
DIN 1477
ISO 8747
Steel
zinc plated blue
2.0
75
5
3.5
1.0
0.5
2.15
1360167
DIN 1477
ISO 8747
Steel
zinc plated blue
2.0
75
6
3.5
1.0
0.5
2.15
1360183
DIN 1477
ISO 8747
Steel
zinc plated blue
2.0
75
8
3.5
1.0
0.5
2.15
1153323
DIN 1477
ISO 8747
Steel
zinc plated blue
2.5
75
6
4.4
1.2
0.7
2.70
1153331
DIN 1477
ISO 8747
Steel
zinc plated blue
2.5
75
8
4.4
1.2
0.7
2.70
1360337
DIN 1477
ISO 8747
Steel
zinc plated blue
3.0
75
5
5.2
1.4
1.0
3.20
1360345
DIN 1477
ISO 8747
Steel
zinc plated blue
3.0
75
6
5.2
1.4
1.0
3.20
1360361
DIN 1477
ISO 8747
Steel
zinc plated blue
3.0
75
8
5.2
1.4
1.0
3.20
1360388
DIN 1477
ISO 8747
Steel
zinc plated blue
3.0
75
10
5.2
1.4
1.0
3.20
1360396
DIN 1477
ISO 8747
Steel
zinc plated blue
3.0
75
12
5.2
1.4
1.0
3.20
1153366
DIN 1477
ISO 8747
Steel
zinc plated blue
3.0
75
16
5.2
1.4
1.0
3.20
1360434
DIN 1477
ISO 8747
Steel
zinc plated blue
4.0
75
8
7.0
2.0
1.5
4.25
1360442
DIN 1477
ISO 8747
Steel
zinc plated blue
4.0
75
10
7.0
2.0
1.5
4.25
1360450
DIN 1477
ISO 8747
Steel
zinc plated blue
4.0
75
12
7.0
2.0
1.5
4.25
顯示壓縮表示形式(17 Produkt)
零件資訊
相似件
Request for quote (RFQ)
Bossard Catalog
- BN 894
訂購編碼
1360337
Shorttext
Flat countersunk head grooved pins KN 5 (DIN 1477; ISO 8747), steel, zinc plated blue
上次修改
10.03.2025 09:14:34
單位