2480.044.03.00750

Expand Table
EN
1/5
Order No.
BC
Catalog page
DOC
Cylinder diameter
ZD [mm]
ZD1 [mm]
A [mm]
C [mm]
D1 [mm]
D2 [mm]
Length
E [mm]
Height
L [mm]
L1 [mm]
L2 [mm]
Thickness
S [mm]
T [mm]
Weight
GEW [kg]
Socked cap screw
ZS
Customs tariff number
ZTC
1
2
3
4
5
6
7
8
9
2480.044.03.00150
2480_22_bv
32.000
32.000
32.100
50.000
15.000
9.000
68.000
48.000
20.900
4.000
20.000
10.000
0.386245
M8x50
84879090
2480.044.03.00250
2480_13_00250_bv
38.000
38.000
38.200
54.000
15.000
9.000
74.000
54.000
23.900
4.000
20.000
16.000
0.449406
M8x50
84879090
2480.044.03.00500
2480_13_00500_bv
45.200
45.000
45.500
60.000
15.000
9.000
80.000
60.000
27.500
4.000
20.000
22.000
0.501806
M8x50
84879090
2480.044.03.00750
2480_13_00750_bv
50.200
50.000
50.500
68.000
18.000
11.000
90.000
70.000
30.000
5.000
30.000
25.000
1.017777
M10x60
84879090
2480.044.03.01000
63.200
63.000
63.500
84.000
18.000
11.000
108.000
82.000
36.500
5.000
30.000
27.000
1.347183
M10x70
84879090
2480.044.03.01500
2480_12_01500_bv
75.200
75.000
75.500
100.000
20.000
13.500
125.000
94.000
42.000
5.000
30.000
32.000
1.721692
M12x80
84879090
2480.044.03.03000
2480_12_03000_bv
95.200
95.000
95.500
115.000
20.000
13.500
140.000
115.000
52.500
5.000
30.000
33.000
2.116088
M12x100
84879090
2480.044.03.05000
2480_12_05000_bv
120.200
120.000
120.500
145.000
20.000
13.500
170.000
140.000
65.000
7.000
30.000
58.000
2.933927
M12x100
84879090
2480.044.03.07500
2480_12_07500_bv
150.200
150.000
150.500
175.000
20.000
13.500
200.000
170.000
80.000
7.000
30.000
68.000
3.836382
M12x120
84879090
顯示壓縮表示形式(9 Produkt)
訂購編碼2480.044.03.00750
ShorttextFoot clamp
上次修改28.05.2025 14:24:42
單位