過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Schmalz
Vacuum Components
Vacuum suction pads
Bellows Suction Cups (Round)
Bellows Suction Cups FSG VU1 (2.5 Folds)
Bellows Suction Cups FSG VU1 (2.5 Folds) - FSG 85 VU1-72 G1/4-AG ON
Schmalz
...
Bellows Suction Cups FSG VU1 (2.5 Folds)
Bellows Suction Cups FSG VU1 (2.5 Folds) - FSG 85 VU1-72 G1/4-AG ON
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SCHMALZ 10.01.06.00202 FSG 85 VU1-72 G1/4-AG ON
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Name
NAME
NNCUSTOM
NTCUSTOM
NBCUSTOM
LINACUSTOM
Order number
ARTNR
d2
C126 [mm]
dn
C124 [mm]
Dmax(S)
C1688 [mm]
Ds
C614 [mm]
G1
C132
H
C117 [mm]
LG1
C133 [mm]
SW1
C140 [mm]
Z
C171 [mm]
Saugkraft
C556 [N]
1
10_01_06_00202
FSG 85 VU1-72 G1/4-AG ON
Balgsauggreifer (rund)
FSG 85 VU1-72 G1/4-AG ON
FSG 85 VU1-72 G1/4-AG ON
10.01.06.00202
51
6
90
80.2
G1/4"-AG
90
10
22
38
120
顯示壓縮表示形式(1 Produkt)
零件資訊
相似件
Request for quote (RFQ)
Schmalz
- Bellows Suction Cups FSG VU1 (2.5 Folds)
訂購編碼
10.01.06.00202
Shorttext
FSG 85 VU1-72 G1/4-AG ON
上次修改
26.08.2024 12:32:33
單位
关键字
Bellows
Suction Cups
Vacuum Components
Vacuum suction
pads
分類
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties