2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FSGA 53 NBR-55 G1/4-AG

Expand Table
EN
1/5
Type
CNSORDERNO
Part no.
ARTNR
Customs Tariff Number
CTN
d2
D2 [mm]
Dmax(S)
DMAX [mm]
dn
DN [mm]
Ds
DS [mm]
G1
G1
H
H [mm]
LG1
LG1 [mm]
SW1
SW1 [mm]
Stroke
Z [mm]
Suction cup material
SCM
Material hardness
MH
Size
S
Number of folds
NOF
Connection
C
Curve radius (min) (convex)
CR [mm]
Volume
V [cm^3]
1
FSGA 53 NBR-55 G1/4-AG
10.01.06.00083
40169997
33
60
4.4
49.54
G1/4"-M
38
11
17
12
Nitrile rubber NBR
55 Shore A
53
1.5
G1/4"-M
100
26.49
顯示壓縮表示形式(1 Produkt)
訂購編碼10.01.06.00083
ShorttextFSGA 53 NBR-55 G1/4-AG
上次修改26.08.2024 12:32:39
單位

分類

CNS

CNSERPBASE Object Properties
Order Number10.01.06.00083
Type CodeFSGA 53 NBR-55 G1/4-AG
Customs Tariff Number40169997
CNSPHYPROP Physical Properties