| Contact insert without contact | 是 |
| max. connectable conductor cross-section multiple wire | 2.500 |
| min. connectable conductor cross-section multiple wire | 0.140 |
| Min. operating temperature | -40 |
| Max. operating temperature | 125 |
| address of additional link | https://eshop.weidmueller.com/p/1650580000 |
| Conductor connection method | 卷曲连接 |
| Manufacturer product description | 触点插芯(工业插拔式连接器), 插座, 250 V, 10 A, 回路数: 7, 冷压联接, 安装尺寸: 1 |
| Manufacturer product designation | 触点插芯(工业插拔式连接器) |
| Type of customs tariff number | 塔里克 |
| flammability rating of the insulating material (based on UL 94) | V0 |
| Max. line cross section, flexible | 2.500 |
| Max. line cross section, rigid | 2.500 |
| Min. line cross section, flexible | 0.500 |
| Min. line cross section, rigid | 0.500 |